Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MT500B-KIT-OVRHL2 | MT500B-KIT-OVRHL 2

MT500B Complete GAST Overhaul Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Overhaul kit

Packaging and Weights

Height, packed 457.2 mm | 18 in
Width, packed 355.6 mm | 14 in
Depth, packed 533.4 mm | 21 in
Included 0.01 micron filter element | 1.0 micron filter element | 5/16 in silicone hose | Air filter | Durr compressor air filter kit | Durr compressor overhaul kit | Instruction sheet | Nylon hose clamp
Weight, gross 0.8 kg | 1.764 lb
Weight, net 0.8 kg | 1.764 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Overhaul kit

Packaging and Weights

Height, packed 457.2 mm | 18 in
Width, packed 355.6 mm | 14 in
Depth, packed 533.4 mm | 21 in
Included 0.01 micron filter element | 1.0 micron filter element | 5/16 in silicone hose | Air filter | Durr compressor air filter kit | Durr compressor overhaul kit | Instruction sheet | Nylon hose clamp
Weight, gross 0.8 kg | 1.764 lb
Weight, net 0.8 kg | 1.764 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category