Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MT500B-KIT-FLTRS

MT500B Filter Bowl Replacement Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Filter

Packaging and Weights

Height, packed 215.9 mm | 8.5 in
Width, packed 165.1 mm | 6.5 in
Depth, packed 330.2 mm | 13 in
Included 1.0/0.05 micron dual filter assembly | 1/4 in polyethylene tubing | Instruction sheet | Nylon hose clamp | PTFE tape
Weight, gross 0.8 kg | 1.764 lb
Weight, net 0.8 kg | 1.764 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Filter

Packaging and Weights

Height, packed 215.9 mm | 8.5 in
Width, packed 165.1 mm | 6.5 in
Depth, packed 330.2 mm | 13 in
Included 1.0/0.05 micron dual filter assembly | 1/4 in polyethylene tubing | Instruction sheet | Nylon hose clamp | PTFE tape
Weight, gross 0.8 kg | 1.764 lb
Weight, net 0.8 kg | 1.764 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category