Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT050B-KIT-SOLND

MT050B Solenoid Replacement Kit

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Solenoid kit

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 101.6 mm | 4 in
Depth, packed 127 mm | 5 in
Included 1/4 in polyethylene tubing | Brass barb fitting | PTFE tape | Solenoid valve | Squeeze hose clamp
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Solenoid kit

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 101.6 mm | 4 in
Depth, packed 127 mm | 5 in
Included 1/4 in polyethylene tubing | Brass barb fitting | PTFE tape | Solenoid valve | Squeeze hose clamp
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification