Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MR050B-KIT-CPRSR

MR050B Compressor Replacement Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Replacement kit

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 228.6 mm | 9 in
Depth, packed 330.2 mm | 13 in
Included Air diaphragm compressor | Lock nuts | Mounting kit
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Product Type Replacement kit

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 228.6 mm | 9 in
Depth, packed 330.2 mm | 13 in
Included Air diaphragm compressor | Lock nuts | Mounting kit
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category