Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

HR150-KIT-ACDC

AC TO 48 V DC POWER CONVERTER KIT
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Conversion kit

Dimensions

Product Height 2 in | 50.8 mm
Product Width 8 in | 203.2 mm
Product Depth 4.8 in | 121.92 mm

Packaging and Weights

Included Converter, ac to dc

Product Classification

Product Type Conversion kit

Dimensions

Product Height 2 in | 50.8 mm
Product Width 8 in | 203.2 mm
Product Depth 4.8 in | 121.92 mm

Packaging and Weights

Included Converter, ac to dc
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category