Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

EFLTA-94041

Replacement Filter Bowl
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Filter

Packaging and Weights

Height, packed 4 in | 101.6 mm
Width, packed 4 in | 101.6 mm
Depth, packed 7 in | 177.8 mm
Weight, gross 0.23 kg | 0.507 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Filter

Packaging and Weights

Height, packed 4 in | 101.6 mm
Width, packed 4 in | 101.6 mm
Depth, packed 7 in | 177.8 mm
Weight, gross 0.23 kg | 0.507 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category