Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AE01K-D0818-060

Replacement Machine Screw Kit, 1/4-20 x 1/2 L
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Hardware

Packaging and Weights

Height, packed 1 in | 25.4 mm
Width, packed 6 in | 152.4 mm
Depth, packed 6 in | 152.4 mm
Weight, gross 0.2 kg | 0.441 lb
Weight, net 0.2 kg | 0.441 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Hardware

Packaging and Weights

Height, packed 1 in | 25.4 mm
Width, packed 6 in | 152.4 mm
Depth, packed 6 in | 152.4 mm
Weight, gross 0.2 kg | 0.441 lb
Weight, net 0.2 kg | 0.441 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category