Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AE01K-C0561-001

1.25 lb Desiccant Refill
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • To meet our global customer’s RoHS environmental needs, we have changed our desiccant to a cobalt-chloride free desiccant. The compliant desiccant is orange when dry and turns green when saturated.
Specifications

Product Classification

Product Type Dessicant

Packaging and Weights

Height, packed 254 mm | 10 in
Width, packed 101.6 mm | 4 in
Depth, packed 127 mm | 5 in
Weight, gross 0.68 kg | 1.499 lb
Weight, net 0.1 kg | 0.22 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Dessicant

Packaging and Weights

Height, packed 254 mm | 10 in
Width, packed 101.6 mm | 4 in
Depth, packed 127 mm | 5 in
Weight, gross 0.68 kg | 1.499 lb
Weight, net 0.1 kg | 0.22 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category