Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AE01K-A0871-001

MT050B/PMT200B 240V strapping kit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Conversion kit

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 228.6 mm | 9 in
Depth, packed 330.2 mm | 13 in
Included Wire harness | Instruction sheet
Weight, gross 0.91 kg | 2.006 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Conversion kit

Packaging and Weights

Height, packed 177.8 mm | 7 in
Width, packed 228.6 mm | 9 in
Depth, packed 330.2 mm | 13 in
Included Wire harness | Instruction sheet
Weight, gross 0.91 kg | 2.006 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category