Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

AE01J-A2077-103

Filter Element, coalescing, 5.0 micron
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Filter

Dimensions

Product Height 38.1 mm | 1.5 in
Product Width 25.4 mm | 1 in
Product Depth 25.4 mm | 1 in

Packaging and Weights

Included 5.0 micron filter element

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Filter

Dimensions

Product Height 38.1 mm | 1.5 in
Product Width 25.4 mm | 1 in
Product Depth 25.4 mm | 1 in

Packaging and Weights

Included 5.0 micron filter element

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category