Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

860G-KIT-OVRHL

Hand Pump Overhaul Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Overhaul kit

Packaging and Weights

Height, packed 7 in | 177.8 mm
Width, packed 9 in | 228.6 mm
Depth, packed 13 in | 330.2 mm
Included Leather cup | Silicone grease | Sight glass gasket | Silica gel | Gasket | Hose assembly | PTFE tape
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Overhaul kit

Packaging and Weights

Height, packed 7 in | 177.8 mm
Width, packed 9 in | 228.6 mm
Depth, packed 13 in | 330.2 mm
Included Leather cup | Silicone grease | Sight glass gasket | Silica gel | Gasket | Hose assembly | PTFE tape
Weight, gross 0.84 kg | 1.852 lb
Weight, net 0.84 kg | 1.852 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category