Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

HR300-BOOST

DryLine® Heat Regenerated Dehydrator Slave, 19 in rack mountable, 3.0 kPa (0.44 psig), no alarms, 48 Vdc (ac operation possible using optional power supply purchased separately)
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • See related products for dc options, sold separately
Specifications

Product Classification

Product Type Dehydrator
Product Brand DryLine®

General Specifications

Circuit Breaker Requirement Electrical connections require separate circuits for dehydrator installation
Cut In/Out Pressure Type Continuous (default set to 3.0 kPa | 0.4 psig)
Dehydrator Type Automatically regenerating Desiccant
Dew Point Better than -45 °C (-50 °F) at 95% RH at +40 °C (+104 °F)
Flow Rate, nominal 5 SLPM
Mounting Bench | Wall | Floor | Rack
Port Count 4
Port Type 3/8 in PE tube
Power Cord dc power cord
Rack Type EIA 19 in | ETSI N3 (optional)
Rack Units 2

Dimensions

Product Height 91.8 mm | 3.614 in
Product Width 439.4 mm | 17.299 in
Product Depth 304.8 mm | 12 in
Volume Capacity, maximum 1 m³ | 35.315 ft³
Volume Capacity, minimum 0 m³ | 0 ft³

Outline Drawing–Section

Click on image to enlarge.

Electrical Specifications

Alarm Contact Rating Handles at least 0.5 A (ac or dc)
Power Consumption, average 22.5 W
Power Consumption, maximum 45 W
Power Consumption, minimum 1 W
Voltage 48–60 Vdc ±10%
Voltage Type dc

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)

Packaging and Weights

Height, packed 228.6 mm | 9 in
Width, packed 323.9 mm | 12.752 in
Depth, packed 508 mm | 20 in
Included Power cord | Instruction sheet | Male connector fitting | 90º elbow fitting | Needle valve | 3/8 in polyethylene tubing | PTFE tape
Weight, gross 10.8 kg | 23.81 lb
Weight, net 5.9 kg | 13.007 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Dehydrator
Product Brand DryLine®

General Specifications

Circuit Breaker Requirement Electrical connections require separate circuits for dehydrator installation
Cut In/Out Pressure Type Continuous (default set to 3.0 kPa | 0.4 psig)
Dehydrator Type Automatically regenerating Desiccant
Dew Point Better than -45 °C (-50 °F) at 95% RH at +40 °C (+104 °F)
Flow Rate, nominal 5 SLPM
Mounting Bench | Wall | Floor | Rack
Port Count 4
Port Type 3/8 in PE tube
Power Cord dc power cord
Rack Type EIA 19 in | ETSI N3 (optional)
Rack Units 2

Dimensions

Product Height 91.8 mm | 3.614 in
Product Width 439.4 mm | 17.299 in
Product Depth 304.8 mm | 12 in
Volume Capacity, maximum 1 m³ | 35.315 ft³
Volume Capacity, minimum 0 m³ | 0 ft³

Electrical Specifications

Alarm Contact Rating Handles at least 0.5 A (ac or dc)
Power Consumption, average 22.5 W
Power Consumption, maximum 45 W
Power Consumption, minimum 1 W
Voltage 48–60 Vdc ±10%
Voltage Type dc

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)

Packaging and Weights

Height, packed 228.6 mm | 9 in
Width, packed 323.9 mm | 12.752 in
Depth, packed 508 mm | 20 in
Included Power cord | Instruction sheet | Male connector fitting | 90º elbow fitting | Needle valve | 3/8 in polyethylene tubing | PTFE tape
Weight, gross 10.8 kg | 23.81 lb
Weight, net 5.9 kg | 13.007 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category