Warning Icon
This product was discontinued on: May 1, 2022

For other alternatives, please contact us for more information.

1 Replacement products available
  • VHLPX4-23-2WH/C
    1.2 m | 4 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 21.200–23.600 GHz, PBR220, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector

VHLP4-23-2WH/C

Base Product: VHLP4-23/C

1.2 m | 4 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 21.200–23.600 GHz, PBR220, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Antenna Input PBR220
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Polymer
Flash Included No
Side Struts, Included 1 inboard
Side Struts, Optional 1 inboard

Dimensions

Diameter, nominal 1.2 m | 4 ft

Electrical Specifications

Operating Frequency Band 21.200 – 23.600 GHz
Gain, Low Band 45.7 dBi
Gain, Mid Band 46.1 dBi
Gain, Top Band 46.4 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 74 dB
Beamwidth, Horizontal 0.8 °
Beamwidth, Vertical 0.8 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7067C
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 321.8 Part A | ETSI 302 217 Class 3 | US FCC Part 101A

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 200 km/h | 124.274 mph
Wind Speed, survival 250 km/h | 155.343 mph

Antenna Dimensions and Mounting Information

Click on image to enlarge.

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 5326 N | 1197.333 lbf
Side Force (FS) 2638 N | 593.046 lbf
Twisting Moment (MT) 162 N-m | 1433.821 in lb
Force on Inboard Strut Side 2862 N | 643.403 lbf
Zcg without Ice 43 mm | 1.693 in
Zcg with 1/2 in (12 mm) Radial Ice 284 mm | 11.181 in
Weight with 1/2 in (12 mm) Radial Ice 74 kg | 163.142 lb

Wind Forces at Wind Velocity Survival Rating Image

Click on image to enlarge.

Packaging and Weights

Height, packed 1520 mm | 59.843 in
Width, packed 380 mm | 14.961 in
Length, packed 1360 mm | 53.543 in
Packaging Type Standard pack
Volume 0.8 m³ | 28.252 ft³
Weight, gross 59 kg | 130.073 lb
Weight, net 32 kg | 70.548 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Microwave antenna
Product Brand ValuLine®

General Specifications

Antenna Type VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized
Polarization Single
Antenna Input PBR220
Antenna Color White
Reflector Construction One-piece reflector
Radome Color Gray
Radome Material Polymer
Flash Included No
Side Struts, Included 1 inboard
Side Struts, Optional 1 inboard

Dimensions

Diameter, nominal 1.2 m | 4 ft

Electrical Specifications

Operating Frequency Band 21.200 – 23.600 GHz
Gain, Low Band 45.7 dBi
Gain, Mid Band 46.1 dBi
Gain, Top Band 46.4 dBi
Boresite Cross Polarization Discrimination (XPD) 30 dB
Front-to-Back Ratio 74 dB
Beamwidth, Horizontal 0.8 °
Beamwidth, Vertical 0.8 °
Return Loss 17.7 dB
VSWR 1.3
Radiation Pattern Envelope Reference (RPE) 7067C
Electrical Compliance Brazil Anatel Class 2 | Canada SRSP 321.8 Part A | ETSI 302 217 Class 3 | US FCC Part 101A

Mechanical Specifications

Compatible Mounting Pipe Diameter 115 mm | 4.5 in
Fine Azimuth Adjustment Range ±15°
Fine Elevation Adjustment Range ±15°
Wind Speed, operational 200 km/h | 124.274 mph
Wind Speed, survival 250 km/h | 155.343 mph

Wind Forces at Wind Velocity Survival Rating

Axial Force (FA) 5326 N | 1197.333 lbf
Side Force (FS) 2638 N | 593.046 lbf
Twisting Moment (MT) 162 N-m | 1433.821 in lb
Force on Inboard Strut Side 2862 N | 643.403 lbf
Zcg without Ice 43 mm | 1.693 in
Zcg with 1/2 in (12 mm) Radial Ice 284 mm | 11.181 in
Weight with 1/2 in (12 mm) Radial Ice 74 kg | 163.142 lb

Packaging and Weights

Height, packed 1520 mm | 59.843 in
Width, packed 380 mm | 14.961 in
Length, packed 1360 mm | 53.543 in
Packaging Type Standard pack
Volume 0.8 m³ | 28.252 ft³
Weight, gross 59 kg | 130.073 lb
Weight, net 32 kg | 70.548 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant