EWP132-137
Base Product: PREMIUM-ELLIPTICAL-WAVEGUIDE
EWP132, HELIAX® Premium Elliptical Waveguide, 13.75–14.8 GHz, black PE jacket
Specifications
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 24.4 mm | 0.961 in |
Diameter Over Jacket (H Plane) | 15.5 mm | 0.61 in |
Cable Volume | 167 L/km | 1.798 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 9.22 GHz |
Group Delay at Frequency | 131 ns/100 ft @ 14.700 GHz | 428 ns/100 m @ 14.700 GHz |
Operating Frequency Band | 13.75 – 14.8 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
13.75 GHz | 16.576 | 5.052 | 0.81 | 74.20 |
13.95 GHz | 16.388 | 4.995 | 0.82 | 75.00 |
14.15 GHz | 16.215 | 4.942 | 0.83 | 75.90 |
14.35 GHz | 16.056 | 4.894 | 0.84 | 76.60 |
14.55 GHz | 15.909 | 4.849 | 0.85 | 77.40 |
14.75 GHz | 15.773 | 4.808 | 0.86 | 78.10 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
13.75–14.8 GHz | 1.080 | 28.30 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 360 mm | 14.173 in |
Minimum Bend Radius, Single Bend (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Single Bend (H Plane) | 360 mm | 14.173 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.33 kg/m | 0.222 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Premium elliptical waveguide |
Product Brand | HELIAX® |
Product Series | Premium |
General Specifications
Jacket Color | Black |
Performance Note | Values typical, unless otherwise stated |
Dimensions
Diameter Over Jacket (E Plane) | 24.4 mm | 0.961 in |
Diameter Over Jacket (H Plane) | 15.5 mm | 0.61 in |
Cable Volume | 167 L/km | 1.798 ft³/kft |
Electrical Specifications
eTE11 Mode Cutoff | 9.22 GHz |
Group Delay at Frequency | 131 ns/100 ft @ 14.700 GHz | 428 ns/100 m @ 14.700 GHz |
Operating Frequency Band | 13.75 – 14.8 GHz |
Attenuation
Frequency | Attenuation (dB/100 m) | Attenuation (dB/100 ft) | Average Power (kW) | Group Velocity % |
13.75 GHz | 16.576 | 5.052 | 0.81 | 74.20 |
13.95 GHz | 16.388 | 4.995 | 0.82 | 75.00 |
14.15 GHz | 16.215 | 4.942 | 0.83 | 75.90 |
14.35 GHz | 16.056 | 4.894 | 0.84 | 76.60 |
14.55 GHz | 15.909 | 4.849 | 0.85 | 77.40 |
14.75 GHz | 15.773 | 4.808 | 0.86 | 78.10 |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
13.75–14.8 GHz | 1.080 | 28.30 |
Material Specifications
Conductor Material | Corrugated copper |
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, Multiple Bends (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Multiple Bends (H Plane) | 360 mm | 14.173 in |
Minimum Bend Radius, Single Bend (E Plane) | 130 mm | 5.118 in |
Minimum Bend Radius, Single Bend (H Plane) | 360 mm | 14.173 in |
Maximum Twist | 6.562 °/m | 2 °/ft |
Environmental Specifications
Installation temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Operating Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Storage Temperature | -70 °C to +85 °C (-94 °F to +185 °F) |
Attenuation, Ambient Temperature | 23.889 °C | 75 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Average Power, Temperature Rise | 42 °F | 107.6 °F |
Packaging and Weights
Cable weight | 0.33 kg/m | 0.222 lb/ft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse