Warning Icon
This product was discontinued on: December 30, 2023

For other alternatives, please contact us for more information.

1 Replacement products available
  • CMAX-LHM2-3030-I53
    Low PIM Directional High Capacity Venue 2x2 MIMO Antenna 4G/5G/C-Band, 617–960 MHz, 1695–2700 MHz and 3300-4200MHz, 4.3-10

CMAX-3030S1-43-V53

Cell-Max™ Low PIM Directional High Capacity Venue MIMO Antenna, (2x 617–960 MHz, 1695–2700 MHz) and 2x 3300-4200 MHz, 30-Deg,

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Over-the-head stadium antenna
Product Brand Cell-Max™

General Specifications

Application Indoor/Outdoor
Antenna Type Directional
Antenna Array Characteristic MIMO 2x2
Polarization ±45°
Color White (RAL 9016)
Number of Ports 4
Radome Material Fiberglass, UV resistant
RF Connector Interface 4.3-10 Female

Dimensions

Width 756 mm | 29.764 in
Depth 118 mm | 4.646 in
Length 756 mm | 29.764 in

Electrical Specifications

Impedance 50 ohm
Lightning Protection dc Ground
Operating Frequency Band 617 – 698 MHz | 698 – 960 MHz | 1710 – 2700 MHz | 3300 – 4200 MHz
Electrical Note Values typical, unless otherwise stated

Electrical Specifications

Frequency Band, MHz 617–698 698–800 800–960 1695–1880 1850–1990 1920–2180 2200–2700 2300–2360 3300–4200
Gain, dBi 12.0 13.1 14.0 12.4 13.2 13.6 15.0 14.6 14.7
Beamwidth, Horizontal, degrees 44 38 33 39 37 35 30 31 29
Beamwidth, Vertical, degrees 40 38 32 38 37 35 29 31 30
Horizontal Sidelobe, dB 17 17 17 17 17 17 17 17 15
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 25 28 30 30 30 30 30 30 28
Isolation, Cross Polarization, dB 28 28 30 28 28 28 28 28 28
VSWR | Return loss, dB 1.7 | 11.7 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 200 200 200 200 200 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, maximum 2,128.0 N @ 216 km/h (478.4 lbf @ 216 km/h)
Wind Speed, maximum 216 km/h (134 mph)

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Width, packed 805 mm | 31.693 in
Depth, packed 218 mm | 8.583 in
Length, packed 1012 mm | 39.843 in
Included Mounting bracket
Net Weight, with mounting kit 18.3 kg | 40.345 lb
Packaging quantity 1
Weight, gross 23.5 kg | 51.809 lb
Weight, net 12.7 kg | 27.999 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Over-the-head stadium antenna
Product Brand Cell-Max™

General Specifications

Application Indoor/Outdoor
Antenna Type Directional
Antenna Array Characteristic MIMO 2x2
Polarization ±45°
Color White (RAL 9016)
Number of Ports 4
Radome Material Fiberglass, UV resistant
RF Connector Interface 4.3-10 Female

Dimensions

Width 756 mm | 29.764 in
Depth 118 mm | 4.646 in
Length 756 mm | 29.764 in

Electrical Specifications

Impedance 50 ohm
Lightning Protection dc Ground
Operating Frequency Band 617 – 698 MHz | 698 – 960 MHz | 1710 – 2700 MHz | 3300 – 4200 MHz
Electrical Note Values typical, unless otherwise stated

Electrical Specifications

Frequency Band, MHz 617–698 698–800 800–960 1695–1880 1850–1990 1920–2180 2200–2700 2300–2360 3300–4200
Gain, dBi 12.0 13.1 14.0 12.4 13.2 13.6 15.0 14.6 14.7
Beamwidth, Horizontal, degrees 44 38 33 39 37 35 30 31 29
Beamwidth, Vertical, degrees 40 38 32 38 37 35 29 31 30
Horizontal Sidelobe, dB 17 17 17 17 17 17 17 17 15
Front-to-Back Ratio, Copolarization 180° ± 30°, dB 25 28 30 30 30 30 30 30 28
Isolation, Cross Polarization, dB 28 28 30 28 28 28 28 28 28
VSWR | Return loss, dB 1.7 | 11.7 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 200 200 200 200 200 200 200 200 200

Mechanical Specifications

Wind Loading @ Velocity, maximum 2,128.0 N @ 216 km/h (478.4 lbf @ 216 km/h)
Wind Speed, maximum 216 km/h (134 mph)

Environmental Specifications

Operating Temperature -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity Up to 100%
Ingress Protection Test Method IEC 60529:2001, IP65
Vibration Test Method ASTM D4169 | IEC 60068-2-6

Packaging and Weights

Width, packed 805 mm | 31.693 in
Depth, packed 218 mm | 8.583 in
Length, packed 1012 mm | 39.843 in
Included Mounting bracket
Net Weight, with mounting kit 18.3 kg | 40.345 lb
Packaging quantity 1
Weight, gross 23.5 kg | 51.809 lb
Weight, net 12.7 kg | 27.999 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Video

Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna

Product Specification

Video

Cell-Max™ Directional High Capacity Venue MIMO Antenna
Cell-Max™ Directional High Capacity Venue MIMO Antenna