Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

V3-65A-R3-V4

6-port sector antenna, 6x 1695–2690 MHz, 65° HPBW, 3x RET with tilt scales
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Provides a future-ready antenna solution with flexibility to reassign antenna, for example GSM 1800 service to 2.6GHz LTE at a later date
  • Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
  • Wind Loading, Frontal / Lateral / Rear – 855 / 141 / 872 N @ 150km/h
Specifications

General Specifications

Antenna Type Sector
Polarization ±45°
Band Single band
Color Light gray
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 6
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information, General

RET Interface 8-pin DIN Male | 8-pin DIN Female
RET Interface, quantity 1 female | 1 male

Dimensions

Width 504 mm | 19.843 in
Length 1322 mm | 52.047 in
Depth 118 mm | 4.646 in

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz
Total Input Power, maximum 500 W @ 50 °C

Remote Electrical Tilt (RET) Information, Electrical

Protocol 3GPP/AISG 2.0 (Single RET)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 10 W
Input Voltage 10–30 Vdc
Internal RET High band (3)

Electrical Specifications

Frequency Band, MHz 1695–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain, dBi 17.2 17.4 17.9 18.1 18.1
Beamwidth, Horizontal, degrees 63 65 65 61 58
Beamwidth, Vertical, degrees 7.3 6.8 6.4 5.7 5.4
Beam Tilt, degrees 2–10 2–10 2–10 2–10 2–10
USLS (First Lobe), dB 15 16 19 21 20
Front-to-Back Ratio at 180°, dB 27 29 31 35 35
Isolation, Cross Polarization, dB 28 28 28 28 28
Isolation, Inter-band, dB 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250

Electrical Specifications, BASTA

Frequency Band, MHz 1695–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 16.8 17.2 17.5 17.8 17.7
Gain by all Beam Tilts Tolerance, dB ±0.6 ±0.3 ±0.5 ±0.4 ±0.4
Gain by Beam Tilt, average, dBi 0 ° | 16.6
5 ° | 16.6
10 ° | 16.8
0 ° | 17.0
5 ° | 17.3
10 ° | 17.2
0 ° | 17.3
5 ° | 17.6
10 ° | 17.4
0 ° | 17.6
5 ° | 17.9
10 ° | 17.8
0 ° | 17.5
5 ° | 17.9
10 ° | 17.7
Beamwidth, Horizontal Tolerance, degrees ±3.8 ±3.7 ±2.8 ±3.2 ±3.8
Beamwidth, Vertical Tolerance, degrees ±0.4 ±0.2 ±0.5 ±0.3 ±0.2
USLS, beampeak to 20° above beampeak, dB 15 15 16 16 16
Front-to-Back Total Power at 180° ± 30°, dB 24 25 26 26 25
CPR at Boresight, dB 20 20 21 20 19
CPR at Sector, dB 15 13 10 11 8

Material Specifications

Radiator Material Low loss circuit board

Mechanical Specifications

Wind Loading at Velocity, frontal 193.8 lbf @ 150 km/h | 855.0 N @ 150 km/h
Wind Loading at Velocity, lateral 141.0 N @ 150 km/h | 31.7 lbf @ 150 km/h
Wind Speed, maximum 241 km/h | 149.75 mph

Packaging and Weights

Width, packed 613 mm | 24.134 in
Depth, packed 226 mm | 8.898 in
Length, packed 1450 mm | 57.087 in
Net Weight, without mounting kit 20 kg | 44.092 lb
Weight, gross 31 kg | 68.343 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Polarization ±45°
Band Single band
Color Light gray
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 6
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information, General

RET Interface 8-pin DIN Male | 8-pin DIN Female
RET Interface, quantity 1 female | 1 male

Dimensions

Width 504 mm | 19.843 in
Length 1322 mm | 52.047 in
Depth 118 mm | 4.646 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1695 – 2690 MHz
Total Input Power, maximum 500 W @ 50 °C

Remote Electrical Tilt (RET) Information, Electrical

Protocol 3GPP/AISG 2.0 (Single RET)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 10 W
Input Voltage 10–30 Vdc
Internal RET High band (3)

Electrical Specifications

Frequency Band, MHz 1695–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain, dBi 17.2 17.4 17.9 18.1 18.1
Beamwidth, Horizontal, degrees 63 65 65 61 58
Beamwidth, Vertical, degrees 7.3 6.8 6.4 5.7 5.4
Beam Tilt, degrees 2–10 2–10 2–10 2–10 2–10
USLS (First Lobe), dB 15 16 19 21 20
Front-to-Back Ratio at 180°, dB 27 29 31 35 35
Isolation, Cross Polarization, dB 28 28 28 28 28
Isolation, Inter-band, dB 28 28 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250

Electrical Specifications, BASTA

Frequency Band, MHz 1695–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 16.8 17.2 17.5 17.8 17.7
Gain by all Beam Tilts Tolerance, dB ±0.6 ±0.3 ±0.5 ±0.4 ±0.4
Gain by Beam Tilt, average, dBi 0 ° | 16.6; 5 ° | 16.6; 10 ° | 16.8 0 ° | 17.0; 5 ° | 17.3; 10 ° | 17.2 0 ° | 17.3; 5 ° | 17.6; 10 ° | 17.4 0 ° | 17.6; 5 ° | 17.9; 10 ° | 17.8 0 ° | 17.5; 5 ° | 17.9; 10 ° | 17.7
Beamwidth, Horizontal Tolerance, degrees ±3.8 ±3.7 ±2.8 ±3.2 ±3.8
Beamwidth, Vertical Tolerance, degrees ±0.4 ±0.2 ±0.5 ±0.3 ±0.2
USLS, beampeak to 20° above beampeak, dB 15 15 16 16 16
Front-to-Back Total Power at 180° ± 30°, dB 24 25 26 26 25
CPR at Boresight, dB 20 20 21 20 19
CPR at Sector, dB 15 13 10 11 8

Material Specifications

Radiator Material Low loss circuit board

Mechanical Specifications

Wind Loading at Velocity, frontal 193.8 lbf @ 150 km/h | 855.0 N @ 150 km/h
Wind Loading at Velocity, lateral 141.0 N @ 150 km/h | 31.7 lbf @ 150 km/h
Wind Speed, maximum 241 km/h | 149.75 mph

Packaging and Weights

Width, packed 613 mm | 24.134 in
Depth, packed 226 mm | 8.898 in
Length, packed 1450 mm | 57.087 in
Net Weight, without mounting kit 20 kg | 44.092 lb
Weight, gross 31 kg | 68.343 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Assembly Drawing

Environment Health and Safety

Installation Instruction

Product Information

Product Specification

Product Specification (Comprehensive)

Warranty

Other Ways to Browse