Warning Icon
This product was discontinued on: December 31, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

SBJAH4-1D65C-SR

12-port sector antenna, 2x 698–798, 2x 824-896 and 8x 1695–2360 MHz, 65° HPBW, 3x RET and low bands have diplexers
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Interleaved dipole technology providing for attractive, low wind load mechanical package
  • Provides support for future Band 14 operations
Specifications

Electrical Specifications

Frequency Band, MHz 698–798 824–896 1695–1880 1850–1990 1920–2180 2300–2360
Gain, dBi 15.9 16.4 16.9 17.2 17.6 18.0
Beamwidth, Horizontal, degrees 67 64 63 63 64 65
Beamwidth, Vertical, degrees 9.7 8.6 8.2 7.5 7 6.2
Beam Tilt, degrees 2–11 2–11 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 18 17 18 17 14
Front-to-Back Ratio at 180°, dB 32 34 31 36 36 36
Isolation, Cross Polarization, dB 28 28 28 28 28 28
Isolation, Inter-band, dB 30 30 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 350 350 350 350 350 300

Electrical Specifications, BASTA

Frequency Band, MHz 698–798 824–896 1695–1880 1850–1990 1920–2180 2300–2360
Gain by all Beam Tilts, average, dBi 15.7 16.2 16.4 16.8 17.0 17.5
Gain by all Beam Tilts Tolerance, dB ±0.4 ±0.4 ±0.6 ±0.4 ±0.6 ±0.5
Gain by Beam Tilt, average, dBi 2 ° | 15.6
6 ° | 15.8
11 ° | 15.7
2 ° | 15.9
6 ° | 16.2
11 ° | 16.2
2 ° | 16.3
6 ° | 16.4
12 ° | 16.3
2 ° | 16.7
6 ° | 16.9
12 ° | 16.7
2 ° | 16.7
6 ° | 17.2
12 ° | 17.0
2 ° | 17.1
6 ° | 17.6
12 ° | 17.4
Beamwidth, Horizontal Tolerance, degrees ±1.1 ±1.5 ±3.5 ±3 ±4.5 ±3.7
Beamwidth, Vertical Tolerance, degrees ±0.7 ±0.6 ±0.5 ±0.4 ±0.6 ±0.2
USLS, beampeak to 20° above beampeak, dB 16 17 14 16 16 14
Front-to-Back Total Power at 180° ± 30°, dB 26 24 27 30 27 28
CPR at Boresight, dB 21 21 19 21 23 24
CPR at Sector, dB 10 12 10 14 13 8

General Specifications

Antenna Type Sector
Polarization ±45°
Band Multiband
Color Light gray
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information, General

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male

Dimensions

Width 350 mm | 13.78 in
Length 2438 mm | 95.984 in
Depth 208 mm | 8.189 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 798 MHz | 1695 – 2360 MHz | 824 – 896 MHz

Remote Electrical Tilt (RET) Information, Electrical

Protocol 3GPP/AISG 2.0 (Single RET)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Input Voltage 10–30 Vdc
Internal RET Low band (1) | High band (2)

Material Specifications

Radiator Material Low loss circuit board | Aluminum
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum

Mechanical Specifications

Wind Loading at Velocity, frontal 9.8 lbf @ 150 km/h | 425.0 N @ 150 km/h
Wind Loading at Velocity, lateral 361.0 N @ 150 km/h | 81.2 lbf @ 150 km/h
Wind Loading at Velocity, maximum 900.0 N @ 150 km/h | 202.3 lbf @ 150 km/h
Wind Speed, maximum 241 km/h | 149.75 mph

Packaging and Weights

Width, packed 450 mm | 17.717 in
Depth, packed 355 mm | 13.976 in
Length, packed 2585 mm | 101.772 in
Net Weight, without mounting kit 32.2 kg | 70.989 lb
Weight, gross 47 kg | 103.617 lb

Array Layout

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Electrical Specifications

Frequency Band, MHz 698–798 824–896 1695–1880 1850–1990 1920–2180 2300–2360
Gain, dBi 15.9 16.4 16.9 17.2 17.6 18.0
Beamwidth, Horizontal, degrees 67 64 63 63 64 65
Beamwidth, Vertical, degrees 9.7 8.6 8.2 7.5 7 6.2
Beam Tilt, degrees 2–11 2–11 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 18 17 18 17 14
Front-to-Back Ratio at 180°, dB 32 34 31 36 36 36
Isolation, Cross Polarization, dB 28 28 28 28 28 28
Isolation, Inter-band, dB 30 30 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153 -153
Input Power per Port, maximum, watts 350 350 350 350 350 300

Electrical Specifications, BASTA

Frequency Band, MHz 698–798 824–896 1695–1880 1850–1990 1920–2180 2300–2360
Gain by all Beam Tilts, average, dBi 15.7 16.2 16.4 16.8 17.0 17.5
Gain by all Beam Tilts Tolerance, dB ±0.4 ±0.4 ±0.6 ±0.4 ±0.6 ±0.5
Gain by Beam Tilt, average, dBi 2 ° | 15.6; 6 ° | 15.8;11 ° | 15.7 2 ° | 15.9; 6 ° | 16.2;11 ° | 16.2 2 ° | 16.3; 6 ° | 16.4;12 ° | 16.3 2 ° | 16.7; 6 ° | 16.9;12 ° | 16.7 2 ° | 16.7; 6 ° | 17.2;12 ° | 17.0 2 ° | 17.1; 6 ° | 17.6;12 ° | 17.4
Beamwidth, Horizontal Tolerance, degrees ±1.1 ±1.5 ±3.5 ±3 ±4.5 ±3.7
Beamwidth, Vertical Tolerance, degrees ±0.7 ±0.6 ±0.5 ±0.4 ±0.6 ±0.2
USLS, beampeak to 20° above beampeak, dB 16 17 14 16 16 14
Front-to-Back Total Power at 180° ± 30°, dB 26 24 27 30 27 28
CPR at Boresight, dB 21 21 19 21 23 24
CPR at Sector, dB 10 12 10 14 13 8

General Specifications

Antenna Type Sector
Polarization ±45°
Band Multiband
Color Light gray
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information, General

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male

Dimensions

Width 350 mm | 13.78 in
Length 2438 mm | 95.984 in
Depth 208 mm | 8.189 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 798 MHz | 1695 – 2360 MHz | 824 – 896 MHz

Remote Electrical Tilt (RET) Information, Electrical

Protocol 3GPP/AISG 2.0 (Single RET)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Input Voltage 10–30 Vdc
Internal RET Low band (1) | High band (2)

Material Specifications

Radiator Material Low loss circuit board | Aluminum
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum

Mechanical Specifications

Wind Loading at Velocity, frontal 9.8 lbf @ 150 km/h | 425.0 N @ 150 km/h
Wind Loading at Velocity, lateral 361.0 N @ 150 km/h | 81.2 lbf @ 150 km/h
Wind Loading at Velocity, maximum 900.0 N @ 150 km/h | 202.3 lbf @ 150 km/h
Wind Speed, maximum 241 km/h | 149.75 mph

Packaging and Weights

Width, packed 450 mm | 17.717 in
Depth, packed 355 mm | 13.976 in
Length, packed 2585 mm | 101.772 in
Net Weight, without mounting kit 32.2 kg | 70.989 lb
Weight, gross 47 kg | 103.617 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Assembly Drawing

Environment Health and Safety

Installation Instruction

Product Information

Product Specification

Product Specification (Comprehensive)

Warranty

Other Ways to Browse

Browse by Application

Browse by Application