Warning Icon
This product was discontinued on: December 31, 2018

For other alternatives, please contact us for more information.

1 Replacement products available
  • RPX310B-V1
    2-port sector antenna, 2x 694–960 MHz, 65° HPBW, 1x RET with manual override. Internal Bias-Tee on +45° port.

RPX310B-B2

2-port sector antenna, 2x 694–960 MHz, 65° HPBW, 1x RET with manual override. Internal Bias-Tee on +45° port.
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • AISG 2.0 interfaces are via integrated internal smart bias tees on low band (694–960 MHz) RF Port 1 and a single pair of AISG 8-pin DIN input (male) and output (female) connectors
Specifications

General Specifications

Antenna Type Sector
Polarization ±45°
Band Single band
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, low band 2
RF Connector Quantity, total 2

Remote Electrical Tilt (RET) Information, General

RET Interface 8-pin DIN Male | 8-pin DIN Female
RET Interface, quantity 1 male | 1 female

Dimensions

Width 350 mm | 13.78 in
Length 2533 mm | 99.724 in
Depth 208 mm | 8.189 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz
Total Input Power, maximum 400 W @ 50 °C

Remote Electrical Tilt (RET) Information, Electrical

Protocol 3GPP/AISG 2.0 (Single RET)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1
Internal RET Low band (1)

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960
Gain, dBi 16.3 16.8 17.1
Beamwidth, Horizontal, degrees 69 66 62
Beamwidth, Vertical, degrees 10 8.8 8.2
Beam Tilt, degrees 0–10 0–10 0–10
USLS (First Lobe), dB 18 18 18
Null Fill, dB -22 -22 -22
Front-to-Back Ratio at 180°, dB 29 28 29
Isolation, Cross Polarization, dB 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150
Input Power per Port at 50°C, maximum, watts 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–790 790–890 890–960
Gain by all Beam Tilts, average, dBi 16.0 16.7 17.0
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.1 ±0.2
Gain by Beam Tilt, average, dBi 0 ° | 16.1
5 ° | 16.1
10 ° | 16.0
0 ° | 16.6
5 ° | 16.7
10 ° | 16.6
0 ° | 17.0
5 ° | 17.0
10 ° | 17.0
Beamwidth, Horizontal Tolerance, degrees ±1.2 ±1.6 ±1.8
Beamwidth, Vertical Tolerance, degrees ±0.6 ±0.4 ±0.3
USLS, beampeak to 20° above beampeak, dB 18 18 18
Front-to-Back Total Power at 180° ± 30°, dB 25 24 24
CPR at Boresight, dB 14 15 16
CPR at Sector, dB 12 11 10

Material Specifications

Radiator Material Low loss circuit board
Reflector Material Aluminum

Mechanical Specifications

Wind Loading at Velocity, frontal 100.0 lbf @ 150 km/h | 445.0 N @ 150 km/h
Wind Loading at Velocity, lateral 379.0 N @ 150 km/h | 85.2 lbf @ 150 km/h
Wind Loading at Velocity, maximum 942.0 N @ 150 km/h | 211.8 lbf @ 150 km/h
Wind Speed, maximum 241 km/h | 149.75 mph

Packaging and Weights

Width, packed 436 mm | 17.165 in
Depth, packed 320 mm | 12.598 in
Length, packed 2720 mm | 107.087 in
Net Weight, without mounting kit 27 kg | 59.525 lb
Weight, gross 47 kg | 103.617 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value

General Specifications

Antenna Type Sector
Polarization ±45°
Band Single band
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, low band 2
RF Connector Quantity, total 2

Remote Electrical Tilt (RET) Information, General

RET Interface 8-pin DIN Male | 8-pin DIN Female
RET Interface, quantity 1 male | 1 female

Dimensions

Width 350 mm | 13.78 in
Length 2533 mm | 99.724 in
Depth 208 mm | 8.189 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz
Total Input Power, maximum 400 W @ 50 °C

Remote Electrical Tilt (RET) Information, Electrical

Protocol 3GPP/AISG 2.0 (Single RET)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1
Internal RET Low band (1)

Electrical Specifications

Frequency Band, MHz 694–790 790–890 890–960
Gain, dBi 16.3 16.8 17.1
Beamwidth, Horizontal, degrees 69 66 62
Beamwidth, Vertical, degrees 10 8.8 8.2
Beam Tilt, degrees 0–10 0–10 0–10
USLS (First Lobe), dB 18 18 18
Null Fill, dB -22 -22 -22
Front-to-Back Ratio at 180°, dB 29 28 29
Isolation, Cross Polarization, dB 28 28 28
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150
Input Power per Port at 50°C, maximum, watts 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–790 790–890 890–960
Gain by all Beam Tilts, average, dBi 16.0 16.7 17.0
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.1 ±0.2
Gain by Beam Tilt, average, dBi 0 ° | 16.1; 5 ° | 16.1; 10 ° | 16.0 0 ° | 16.6; 5 ° | 16.7; 10 ° | 16.6 0 ° | 17.0; 5 ° | 17.0; 10 ° | 17.0
Beamwidth, Horizontal Tolerance, degrees ±1.2 ±1.6 ±1.8
Beamwidth, Vertical Tolerance, degrees ±0.6 ±0.4 ±0.3
USLS, beampeak to 20° above beampeak, dB 18 18 18
Front-to-Back Total Power at 180° ± 30°, dB 25 24 24
CPR at Boresight, dB 14 15 16
CPR at Sector, dB 12 11 10

Material Specifications

Radiator Material Low loss circuit board
Reflector Material Aluminum

Mechanical Specifications

Wind Loading at Velocity, frontal 100.0 lbf @ 150 km/h | 445.0 N @ 150 km/h
Wind Loading at Velocity, lateral 379.0 N @ 150 km/h | 85.2 lbf @ 150 km/h
Wind Loading at Velocity, maximum 942.0 N @ 150 km/h | 211.8 lbf @ 150 km/h
Wind Speed, maximum 241 km/h | 149.75 mph

Packaging and Weights

Width, packed 436 mm | 17.165 in
Depth, packed 320 mm | 12.598 in
Length, packed 2720 mm | 107.087 in
Net Weight, without mounting kit 27 kg | 59.525 lb
Weight, gross 47 kg | 103.617 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
Documentation & Downloads

Assembly Drawing

Environment Health and Safety

Product Information

Product Specification

Product Specification (Comprehensive)

Warranty

Other Ways to Browse

Browse by Application

Browse by Application