Warning Icon
This product was discontinued on: March 27, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

HBX-4519DS-A1M

2-port sector antenna, 2x 1710–2170 MHz, 45° HPBW, RET compatible
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Ideal for high gain corridor coverage or capacity optimization
  • Rugged, reliable design with excellent passive intermodulation suppression
Specifications

General Specifications

Antenna Type Sector
Polarization ±45°
Band Single band
Color Light gray
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material PVC, UV resistant
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 2
RF Connector Quantity, total 2

Dimensions

Width 269 mm | 10.591 in
Length 1938 mm | 76.299 in
Depth 132 mm | 5.197 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1710 – 2180 MHz

Electrical Specifications

Frequency Band, MHz 1710–1880 1850–1990 1920–2180
Gain, dBi 20.1 20.4 20.8
Beamwidth, Horizontal, degrees 46 47 44
Beamwidth, Vertical, degrees 4.9 4.7 4.5
Beam Tilt, degrees 0–5 0–5 0–5
USLS (First Lobe), dB 22 22 20
Front-to-Back Ratio at 180°, dB 33 35 35
Isolation, Cross Polarization, dB 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153
Input Power per Port, maximum, watts 350 350 350

Electrical Specifications, BASTA

Frequency Band, MHz 1710–1880 1850–1990 1920–2180
Gain by all Beam Tilts, average, dBi 19.9 20.1 20.5
Gain by all Beam Tilts Tolerance, dB ±0.3 ±0.4 ±0.5
Gain by Beam Tilt, average, dBi 0 ° | 19.9
3 ° | 20.0
5 ° | 19.7
0 ° | 20.2
3 ° | 20.3
5 ° | 19.9
0 ° | 20.6
3 ° | 20.6
5 ° | 20.3
Beamwidth, Horizontal Tolerance, degrees ±1.4 ±0.9 ±5.4
Beamwidth, Vertical Tolerance, degrees ±0.3 ±0.2 ±0.3
USLS, beampeak to 20° above beampeak, dB 17 16 14
Front-to-Back Total Power at 180° ± 30°, dB 28 30 30
CPR at Boresight, dB 21 24 22
CPR at Sector, dB 14 16 12

Material Specifications

Radiator Material Low loss circuit board
Reflector Material Aluminum

Mechanical Specifications

Wind Loading at Velocity, frontal 148.6 lbf @ 150 km/h | 659.0 N @ 150 km/h
Wind Loading at Velocity, lateral 32.1 lbf @ 150 km/h | 143.0 N @ 150 km/h
Wind Speed, maximum 201 km/h | 124.896 mph

Packaging and Weights

Width, packed 376 mm | 14.803 in
Depth, packed 267 mm | 10.512 in
Length, packed 2251 mm | 88.622 in
Net Weight, without mounting kit 16.3 kg | 35.935 lb
Weight, gross 27.4 kg | 60.407 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Polarization ±45°
Band Single band
Color Light gray
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material PVC, UV resistant
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 2
RF Connector Quantity, total 2

Dimensions

Width 269 mm | 10.591 in
Length 1938 mm | 76.299 in
Depth 132 mm | 5.197 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 1710 – 2180 MHz

Electrical Specifications

Frequency Band, MHz 1710–1880 1850–1990 1920–2180
Gain, dBi 20.1 20.4 20.8
Beamwidth, Horizontal, degrees 46 47 44
Beamwidth, Vertical, degrees 4.9 4.7 4.5
Beam Tilt, degrees 0–5 0–5 0–5
USLS (First Lobe), dB 22 22 20
Front-to-Back Ratio at 180°, dB 33 35 35
Isolation, Cross Polarization, dB 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153
Input Power per Port, maximum, watts 350 350 350

Electrical Specifications, BASTA

Frequency Band, MHz 1710–1880 1850–1990 1920–2180
Gain by all Beam Tilts, average, dBi 19.9 20.1 20.5
Gain by all Beam Tilts Tolerance, dB ±0.3 ±0.4 ±0.5
Gain by Beam Tilt, average, dBi 0 ° | 19.9; 3 ° | 20.0; 5 ° | 19.7 0 ° | 20.2; 3 ° | 20.3; 5 ° | 19.9 0 ° | 20.6; 3 ° | 20.6; 5 ° | 20.3
Beamwidth, Horizontal Tolerance, degrees ±1.4 ±0.9 ±5.4
Beamwidth, Vertical Tolerance, degrees ±0.3 ±0.2 ±0.3
USLS, beampeak to 20° above beampeak, dB 17 16 14
Front-to-Back Total Power at 180° ± 30°, dB 28 30 30
CPR at Boresight, dB 21 24 22
CPR at Sector, dB 14 16 12

Material Specifications

Radiator Material Low loss circuit board
Reflector Material Aluminum

Mechanical Specifications

Wind Loading at Velocity, frontal 148.6 lbf @ 150 km/h | 659.0 N @ 150 km/h
Wind Loading at Velocity, lateral 32.1 lbf @ 150 km/h | 143.0 N @ 150 km/h
Wind Speed, maximum 201 km/h | 124.896 mph

Packaging and Weights

Width, packed 376 mm | 14.803 in
Depth, packed 267 mm | 10.512 in
Length, packed 2251 mm | 88.622 in
Net Weight, without mounting kit 16.3 kg | 35.935 lb
Weight, gross 27.4 kg | 60.407 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse