Warning Icon
This product was discontinued on: December 31, 2018

For other alternatives, please contact us for more information.

1 Replacement products available
  • RV65A-2X2
    4-port sector antenna, 2x 694–960 and 2x 1695–2690 MHz, 65° HPBW, RET compatible

CV65ASX-V1-M

4-port sector antenna, 2x 790–960 and 2x 1710–2690 MHz, 65° HPBW, RET compatible
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Utilizes AccuRET® actuator(s) on the back of the antenna
Specifications

General Specifications

Antenna Type Sector
Band Multiband
Color Light gray
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Brass | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 2
RF Connector Quantity, low band 2
RF Connector Quantity, total 4

Dimensions

Width 301 mm | 11.85 in
Length 1413 mm | 55.63 in
Depth 180.5 mm | 7.106 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 790 – 960 MHz | 1710 – 2690 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 790–896 870–960 1710–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain, dBi 13.8 14.0 16.4 17.0 17.4 17.7 17.2
Beamwidth, Horizontal, degrees 62 58 70 67 64 58 59
Beamwidth, Vertical, degrees 16.5 15.6 7.2 6.8 6.3 5.3 5.1
Beam Tilt, degrees 0–15 0–15 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 13 13 13 14 15 14 13
Front-to-Back Ratio at 180°, dB 25 21 31 26 27 27 27
CPR at Boresight, dB 19 16 21 21 21 18 17
CPR at Sector, dB 8 7 10 9 9 5 4
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 30 30 30 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 350 350 350 350 350 300 300

Electrical Specifications, BASTA

Frequency Band, MHz 790–896 870–960 1710–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 13.5 13.6 16.2 16.7 17.0 17.3 16.8
Gain by all Beam Tilts Tolerance, dB ±0.4 ±0.4 ±0.6 ±0.4 ±0.7 ±0.7 ±0.7
Gain by Beam Tilt, average, dBi 0 ° | 13.6
8 ° | 13.5
15 ° | 13.3
0 ° | 13.6
8 ° | 13.8
15 ° | 13.4
2 ° | 16.1
7 ° | 16.3
12 ° | 16.1
2 ° | 16.5
7 ° | 16.8
12 ° | 16.6
2 ° | 16.7
7 ° | 17.1
12 ° | 16.9
2 ° | 17.1
7 ° | 17.5
12 ° | 17.0
2 ° | 16.8
7 ° | 17.0
12 ° | 16.3
Beamwidth, Horizontal Tolerance, degrees ±4.3 ±3.1 ±4.5 ±2.4 ±5.1 ±4.7 ±5.9
Beamwidth, Vertical Tolerance, degrees ±1.1 ±1.1 ±0.5 ±0.4 ±0.7 ±0.3 ±0.4
USLS, beampeak to 20° above beampeak, dB 13 13 13 14 15 13 13
Front-to-Back Total Power at 180° ± 30°, dB 20 19 24 24 25 23 20
CPR at Boresight, dB 19 16 22 21 21 19 17
CPR at Sector, dB 8 7 10 9 9 5 4

Mechanical Specifications

Wind Loading at Velocity, frontal 46.3 lbf @ 150 km/h | 206.0 N @ 150 km/h
Wind Loading at Velocity, lateral 169.0 N @ 150 km/h | 38.0 lbf @ 150 km/h
Wind Loading at Velocity, maximum 396.0 N @ 150 km/h | 89.0 lbf @ 150 km/h
Wind Speed, maximum 241 km/h | 149.75 mph

Packaging and Weights

Width, packed 429 mm | 16.89 in
Depth, packed 299 mm | 11.772 in
Length, packed 1600 mm | 62.992 in
Net Weight, without mounting kit 14.8 kg | 32.628 lb
Weight, gross 26.6 kg | 58.643 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

General Specifications

Antenna Type Sector
Band Multiband
Color Light gray
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Brass | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 2
RF Connector Quantity, low band 2
RF Connector Quantity, total 4

Dimensions

Width 301 mm | 11.85 in
Length 1413 mm | 55.63 in
Depth 180.5 mm | 7.106 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 790 – 960 MHz | 1710 – 2690 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 790–896 870–960 1710–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain, dBi 13.8 14.0 16.4 17.0 17.4 17.7 17.2
Beamwidth, Horizontal, degrees 62 58 70 67 64 58 59
Beamwidth, Vertical, degrees 16.5 15.6 7.2 6.8 6.3 5.3 5.1
Beam Tilt, degrees 0–15 0–15 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 13 13 13 14 15 14 13
Front-to-Back Ratio at 180°, dB 25 21 31 26 27 27 27
CPR at Boresight, dB 19 16 21 21 21 18 17
CPR at Sector, dB 8 7 10 9 9 5 4
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 30 30 30 30 30 30 30
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 350 350 350 350 350 300 300

Electrical Specifications, BASTA

Frequency Band, MHz 790–896 870–960 1710–1880 1850–1990 1920–2180 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 13.5 13.6 16.2 16.7 17.0 17.3 16.8
Gain by all Beam Tilts Tolerance, dB ±0.4 ±0.4 ±0.6 ±0.4 ±0.7 ±0.7 ±0.7
Gain by Beam Tilt, average, dBi 0 ° | 13.6; 8 ° | 13.5; 15 ° | 13.3 0 ° | 13.6; 8 ° | 13.8; 15 ° | 13.4 2 ° | 16.1; 7 ° | 16.3;12 ° | 16.1 2 ° | 16.5; 7 ° | 16.8;12 ° | 16.6 2 ° | 16.7; 7 ° | 17.1;12 ° | 16.9 2 ° | 17.1; 7 ° | 17.5;12 ° | 17.0 2 ° | 16.8; 7 ° | 17.0;12 ° | 16.3
Beamwidth, Horizontal Tolerance, degrees ±4.3 ±3.1 ±4.5 ±2.4 ±5.1 ±4.7 ±5.9
Beamwidth, Vertical Tolerance, degrees ±1.1 ±1.1 ±0.5 ±0.4 ±0.7 ±0.3 ±0.4
USLS, beampeak to 20° above beampeak, dB 13 13 13 14 15 13 13
Front-to-Back Total Power at 180° ± 30°, dB 20 19 24 24 25 23 20
CPR at Boresight, dB 19 16 22 21 21 19 17
CPR at Sector, dB 8 7 10 9 9 5 4

Mechanical Specifications

Wind Loading at Velocity, frontal 46.3 lbf @ 150 km/h | 206.0 N @ 150 km/h
Wind Loading at Velocity, lateral 169.0 N @ 150 km/h | 38.0 lbf @ 150 km/h
Wind Loading at Velocity, maximum 396.0 N @ 150 km/h | 89.0 lbf @ 150 km/h
Wind Speed, maximum 241 km/h | 149.75 mph

Packaging and Weights

Width, packed 429 mm | 16.89 in
Depth, packed 299 mm | 11.772 in
Length, packed 1600 mm | 62.992 in
Net Weight, without mounting kit 14.8 kg | 32.628 lb
Weight, gross 26.6 kg | 58.643 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse