Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

A-100458

Combiner/ Mast head amplifier enclosure for micro cell sites

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Sealed to outside environment
  • Double wall construction

Product Classification

Product Type Micro cell site enclosure
Ordering Note For UK region only

General Specifications

Access Front door
Batteries Supported 0
Cabinet Type Combiner cabinet
Color Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost
Door Security Swing handle with 22mm profile cylinder
Doors, quantity 2
Mounting Plinth | Root

Dimensions

Height 1346.2 mm | 53 in
Width 1574.8 mm | 62 in
Depth 381 mm | 15 in

Electrical Specifications

Generator Connection No connection
Rectifiers, quantity 0

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Qualification Standards IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP45

Packaging and Weights

Included Brackets | Installation Kit
Weight, net 97.976 kg | 216 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Micro cell site enclosure
Ordering Note For UK region only

General Specifications

Access Front door
Batteries Supported 0
Cabinet Type Combiner cabinet
Color Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost
Door Security Swing handle with 22mm profile cylinder
Doors, quantity 2
Mounting Plinth | Root

Dimensions

Height 1346.2 mm | 53 in
Width 1574.8 mm | 62 in
Depth 381 mm | 15 in

Electrical Specifications

Generator Connection No connection
Rectifiers, quantity 0

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Qualification Standards IEC 60529: 2001 | IEE Wiring Regulations BS 7671 | IP45

Packaging and Weights

Included Brackets | Installation Kit
Weight, net 97.976 kg | 216 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system