Unlock the potential of tomorrow's high fiber-count networks
In central offices, headends and data centers, demand for bandwidth is growing exponentially. The need to install, access, reconfigure and reroute connections is constant. As the physical layer evolves, termination, splicing, patching and storage requirements surpass the capabilities of standard rack and shelf offerings. Network managers need a better solution, one that supports rapid deployment, plug-and-play connectivity and high density—all while maximizing the usable density and long-term value of the fiber network.
Scalable, manageable density
With a compact, modular frame, high-density plug-and-play elements, and full-frontal access, the FACT ODF systems innovative design reduces installation time and enhances system maintenance
Long-term agility
The FACT ODF solution is designed to flex and grow as the fiber needs of your network continue to evolve. Its modular design and simplified installation and management provide long-term agility to meet tomorrow’s challenges.
Lower total cost of ownership
解約率および総所有コストを削減
Application areas
The FACT ODF solution is designed as a versatile tool for ODF applications. It adeptly scales to manage a few hundred fibers when utilized as a fiber panel in street cabinets for FTTH purposes. Conversely, it seamlessly accommodates up to tens of thousands of fibers within extensive cross-connect setups in sizable central offices or data centers. Its adaptability makes it suitable for a broad spectrum of uses, catering to varying scales of operations between these endpoints.
FACT elements in street cabinets
FACT for small central offices, POP locations,
headends and exchanges
FACT in large lineups and
サービスプロバイダー向けデータセンター
リソース
Featured FACT products
フレーム
The FACT ODF solution starts with CommScope’s modular and fully front accessible FACT and FIST-GR3 frames. Designed with a small footprint, the frames can be placed up against a wall or back-to-back in a quad formation.
Elements and chassis
FACT elements may be deployed as a single-element chassis or grouped with other elements for higher fiber count chassis. They exist in patch-only, splice/patch, pre-cabled, NG4, splice-only versions.
Value-added modules
NG4access® value-added modules include Optical Splitters, Course and Dense WDM multiplexers and Coexistence solutions. Low loss MPO to LC modules are available to quickly install high fiber count connectivity and prepare for future high speed links.
Cabled solutions
Cabled solutions include pre-cabled Elements and FACT Cabled Panels that speed up installation.
関連製品
FiberGuide ファイバーレースウェイ
ファイバーケーブルアセンブリ
パッシブ光デバイス
MFPS fiber panel
Propel fiber panel
Rapid fiber パネルカタログ
Explore the innovative world of FACT
Listen to Johan Van den Hende, Product Line Manager, to learn about the benefits of the FACT Frame, including scalability, modularity, and ease of installation.