Products

/ 16150 件の結果を表示しています
表示:
比較

フィルター

Featured
ALL-IN-ONE-CABINET
Base Product
ALL-IN-ONE-CABINET
All-In-One FLX Integrated PON Cabinet
ALL-IN-ONE-CABINET
  • Regional Availability: North America
  • Product Series: FLX
  • Product Type: Fiber PON cabinet
  • Cable Length: 30.480 m | 100 ft
  • Enclosure Size: Large
  • Interface, Input: LC
ALL-IN-ONE-CABINET
  • Product Series: FLX
  • Product Type: Fiber PON cabinet
  • Cable Length: 30.480 m | 100 ft
  • Enclosure Size: Large
  • Interface, Input: LC
  • Regional Availability: North America
Featured
COWO
Base Product
COWO
COWO Fiber Customer Wall Outlet
COWO
  • Regional Availability: EMEA
  • Product Series: COWO
  • Product Type: Fiber wall outlet
  • Color: White
COWO
  • Product Series: COWO
  • Product Type: Fiber wall outlet
  • Color: White
  • Regional Availability: EMEA
Featured
CSC
Base Product
CSC
NOVUX™ CSC Compact Splice Closures
CSC
  • Regional Availability: Asia | EMEA | Latin America | North America
  • Product Brand: NOVUX™
  • Product Series: CSC 100 | CSC 40
  • Product Type: Single-ended | rectangular fiber closure
  • Cable Ports Quantity, total: 3 round ports + 6 multi-out ports (12 cables)
  • Cable Sealing Type: Compressed gel
  • Closure Sealing Type: Hinged with latch
  • Closure Style: Single-ended
CSC
  • Product Brand: NOVUX™
  • Product Series: CSC 100 | CSC 40
  • Product Type: Single-ended | rectangular fiber closure
  • Cable Ports Quantity, total: 3 round ports + 6 multi-out ports (12 cables)
  • Cable Sealing Type: Compressed gel
  • Closure Sealing Type: Hinged with latch
  • Closure Style: Single-ended
  • Regional Availability: Asia | EMEA | Latin America | North America
Featured
FOSC-650
Base Product
FOSC-650
FOSC650 Fiber Optic Splice Closures
FOSC-650
  • Regional Availability: Latin America | North America
  • Product Brand: FOSC®
  • Product Type: Single-ended | square fiber closure
  • Cable Ports Quantity, total: 3 multi-out ports (12 cables)
  • Cable Sealing Type: Compressed gel
  • Closure Sealing Type: Over-centered latches with rubber gasket
  • Closure Style: Single-ended
  • Splicing Type, Supported: Mass fusion | Single fusion
  • Main Cable Diameter, maximum: 40.64 mm | 1.600 in
FOSC-650
  • Product Brand: FOSC®
  • Product Type: Single-ended | square fiber closure
  • Cable Ports Quantity, total: 3 multi-out ports (12 cables)
  • Cable Sealing Type: Compressed gel
  • Closure Sealing Type: Over-centered latches with rubber gasket
  • Closure Style: Single-ended
  • Splicing Type, Supported: Mass fusion | Single fusion
  • Main Cable Diameter, maximum: 40.64 mm | 1.600 in
  • Regional Availability: Latin America | North America
Featured
FTUO
Base Product
FTUO
FTUO Fiber Termination Unit Outdoor Wall outlet
FTUO
  • Regional Availability: EMEA
  • Product Series: FTUO
  • Product Type: Fiber wall outlet
  • Color: Gray
FTUO
  • Product Series: FTUO
  • Product Type: Fiber wall outlet
  • Color: Gray
  • Regional Availability: EMEA
Featured
HFTP-AM
Base Product
HFTP-AM
HFTP-AM Customer premises fiber wall outlet
HFTP-AM
  • Regional Availability: EMEA | North America
  • Product Series: HFTP
  • Product Type: Fiber wall outlet
HFTP-AM
  • Product Series: HFTP
  • Product Type: Fiber wall outlet
  • Regional Availability: EMEA | North America
Featured
HFTP-N0
Base Product
HFTP-N0
HFTP Customer premises fiber wall outlet
HFTP-N0
  • Regional Availability: EMEA
  • Product Series: HFTP
  • Product Type: Fiber wall outlet
  • Color: White
  • Interface Type: LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded
HFTP-N0
  • Product Series: HFTP
  • Product Type: Fiber wall outlet
  • Color: White
  • Interface Type: LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded
  • Regional Availability: EMEA
Featured
HMT
Base Product
HMT
NOVUX™ Hardened Terminal, Multi-fiber Fiber (HMT series), factory-sealed
HMT
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: NOVUX™
  • Product Series: HMT
  • Product Type: Access terminal | without splitter/tap
  • Cable Type: Dielectric - Flat - Loose Tube | No cable (stubless) | Toneable - Flat - Loose Tube
  • Distribution Type: 12 ports | 2 fibers per port | 2 ports | 12 fibers per port | 2 ports | 2 fibers per port | 2 ports | 4 fibers per port | 2 ports | 6 fibers per port | 3 ports | 3 ports | 2 fibers per port | 3 ports | 4 fibers per port | 4 ports | 2 fibers per port | 6 ports | 2 fibers per port | 8 ports | 2 fibers per port
  • Port Type: Hardened multi-fiber (HMFOC) jack | male/pinned
HMT
  • Product Brand: NOVUX™
  • Product Series: HMT
  • Product Type: Access terminal | without splitter/tap
  • Cable Type: Dielectric - Flat - Loose Tube | No cable (stubless) | Toneable - Flat - Loose Tube
  • Distribution Type: 12 ports | 2 fibers per port | 2 ports | 12 fibers per port | 2 ports | 2 fibers per port | 2 ports | 4 fibers per port | 2 ports | 6 fibers per port | 3 ports | 3 ports | 2 fibers per port | 3 ports | 4 fibers per port | 4 ports | 2 fibers per port | 6 ports | 2 fibers per port | 8 ports | 2 fibers per port
  • Port Type: Hardened multi-fiber (HMFOC) jack | male/pinned
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
HSC1
Base Product
HSC1
NOVUX™ Hardened Terminal, Prodigy Fiber (HSC1 series), factory-sealed
HSC1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: NOVUX™
  • Product Series: HSC1
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Distribution Type: 4 ports | 8 ports
  • Port Type: Hardened Prodigy SC/APC
HSC1
  • Product Brand: NOVUX™
  • Product Series: HSC1
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Distribution Type: 4 ports | 8 ports
  • Port Type: Hardened Prodigy SC/APC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
HST
Base Product
HST
NOVUX™ Hardened Terminal, Single Fiber (HST series), factory-sealed
HST
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: NOVUX™
  • Product Series: HST
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Distribution Type: 1 x 2 splitter | 1 x 2 splitter + P2P ports (2) | 1 x 4 splitter | 1 x 4 splitter (2) | 1 x 4 splitter (2) + P2P ports (2) + 4f ports (1) | 1 x 4 splitter (3) | 1 x 4 splitter + P2P ports (3) | 1 x 4 splitter + P2P ports (4) | 1 x 8 splitter | 1 x 8 splitter + P2P ports (4) | 12 ports | 2 ports | 4 ports | 6 ports | 8 ports
  • Port Type: Hardened full-size SC/APC
HST
  • Product Brand: NOVUX™
  • Product Series: HST
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Distribution Type: 1 x 2 splitter | 1 x 2 splitter + P2P ports (2) | 1 x 4 splitter | 1 x 4 splitter (2) | 1 x 4 splitter (2) + P2P ports (2) + 4f ports (1) | 1 x 4 splitter (3) | 1 x 4 splitter + P2P ports (3) | 1 x 4 splitter + P2P ports (4) | 1 x 8 splitter | 1 x 8 splitter + P2P ports (4) | 12 ports | 2 ports | 4 ports | 6 ports | 8 ports
  • Port Type: Hardened full-size SC/APC
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
HTB2
Base Product
HTB2
HTB2 Fiber Home Termination Box
HTB2
  • Regional Availability: India | Latin America
  • Product Series: HTB2
  • Product Type: Fiber wall outlet
  • Total Ports, quantity: 1
  • Color: White
HTB2
  • Product Series: HTB2
  • Product Type: Fiber wall outlet
  • Total Ports, quantity: 1
  • Color: White
  • Regional Availability: India | Latin America
Featured
HTT
Base Product
HTT
NOVUX™ Hardened Terminal, Optical Taps (HTT series), factory-sealed
HTT
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: NOVUX™
  • Product Series: HTT
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Port Type: Hardened full-size SC/APC
  • Stub Type: No tail
HTT
  • Product Brand: NOVUX™
  • Product Series: HTT
  • Product Type: Access terminal | with splitter/tap | Access terminal | without splitter/tap
  • Port Type: Hardened full-size SC/APC
  • Stub Type: No tail
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
wireline-network-solutions-br-112352-en-hero400b
パンフレット

有線ネットワーク・ソリューション

ftth-emea-reference-guide-br-112381-en-hero400b
パンフレット

EMEA 地域のためのフレキシブルな FTTH ソリューション

x5jis7QUahVSzgafnhw6zC
ビデオ

ネットワークの未来を形作る

再生

表示順:

フィルター

  • パンフレット:NOVUX® Hardened Terminals

    硬化ターミナル - 現在そして将来に必要な俊敏性
    ダウンロード
  • パンフレット:FTTH Façade ソリューション

    地下への設置がコスト的に困難で、かつ美観が重視されるような場合に理想的なソリューションです。
    ダウンロード
  • データシート:NOVUX® SRC 50

    The NOVUX Specialty Range Closure (SRC) portfolio provides a modern drop solution that’s ideal for last-mile fiber network applications—both above and below ground. CommScope’s advanced Octopus™ gel seal simplifies access and service and protects the closures from harsh conditions.
    ダウンロード
  • データシート:NOVUX® SRC 100

    The NOVUX Specialty Range Closure (SRC) portfolio provides a modern drop solution that’s ideal for last-mile fiber network applications—both above and below ground. CommScope’s advanced Octopus™ gel seal simplifies access and service and protects the closures from harsh conditions.
    ダウンロード
  • パンフレット:ファイバー・ドロップケーブル・ソリューション

    導入スピードを最速化し、人件費を削減する方法を必要としているプロバイダーには、プラグ・アンド・プレイ・アーキテクチャを持つコムスコープのファイバー・ドロップ・ケーブル・ソリューションが最適です。コムスコープのファイバー・ドロップケーブル製品群は、プロバイダーがネットワークの問題に対処する上で必要となるオプションを提供します。
    ダウンロード
  • パンフレット:Prodigy® small form hardened connector system

    Profigy は、インストールがこれまでになく迅速かつ簡単な包括的なソリューションでファイバー・トゥ・ザ・ホーム (FTTH) ネットワークの可能性を解き放ちます。Prodigy is a small-form hardened connector system for fiber terminals and cable assemblies and is the preferred choice for future-ready networks.
    ダウンロード

表示順:

フィルター

  • パンフレット:NOVUX® Hardened Terminals

    硬化ターミナル - 現在そして将来に必要な俊敏性
    ダウンロード
  • パンフレット:FTTH Façade ソリューション

    地下への設置がコスト的に困難で、かつ美観が重視されるような場合に理想的なソリューションです。
    ダウンロード
  • データシート:NOVUX® SRC 50

    The NOVUX Specialty Range Closure (SRC) portfolio provides a modern drop solution that’s ideal for last-mile fiber network applications—both above and below ground. CommScope’s advanced Octopus™ gel seal simplifies access and service and protects the closures from harsh conditions.
    ダウンロード
  • データシート:NOVUX® SRC 100

    The NOVUX Specialty Range Closure (SRC) portfolio provides a modern drop solution that’s ideal for last-mile fiber network applications—both above and below ground. CommScope’s advanced Octopus™ gel seal simplifies access and service and protects the closures from harsh conditions.
    ダウンロード
  • パンフレット:ファイバー・ドロップケーブル・ソリューション

    導入スピードを最速化し、人件費を削減する方法を必要としているプロバイダーには、プラグ・アンド・プレイ・アーキテクチャを持つコムスコープのファイバー・ドロップ・ケーブル・ソリューションが最適です。コムスコープのファイバー・ドロップケーブル製品群は、プロバイダーがネットワークの問題に対処する上で必要となるオプションを提供します。
    ダウンロード
  • パンフレット:Prodigy® small form hardened connector system

    Profigy は、インストールがこれまでになく迅速かつ簡単な包括的なソリューションでファイバー・トゥ・ザ・ホーム (FTTH) ネットワークの可能性を解き放ちます。Prodigy is a small-form hardened connector system for fiber terminals and cable assemblies and is the preferred choice for future-ready networks.
    ダウンロード