Products

/ 576 件の結果を表示しています
表示:
比較

フィルター

Featured
CB-IT CB-IT
Installation Tool for Cable Banding CB-12-50 and Locking Heads CB-LH-25
CB-IT
  • Product Type: Tool
  • Application: Secures Cable Banding with Locking Heads
CB-IT
  • Product Type: Tool
  • Application: Secures Cable Banding with Locking Heads
Featured
LS2-HMHM-D
Base Product
LS2-HMHM-D
D-CLASS LSF2-50 SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male, variable length
LS2-HMHM-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: 4.3-10 Male
  • Interface, Connector B: 4.3-10 Male
  • Nominal Size: 3/8 in
LS2-HMHM-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: 4.3-10 Male
  • Interface, Connector B: 4.3-10 Male
  • Nominal Size: 3/8 in
Featured
LS2-HMHM-W-D
Base Product
LS2-HMHM-W-D
D-CLASS LSF2-50 SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing, variable length.
LS2-HMHM-W-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: 4.3-10 Male
  • Interface, Connector B: 4.3-10 Male
  • Nominal Size: 3/8 in
  • Weatherproofing Method: HELIAX® SureGuard weatherproofing boot
LS2-HMHM-W-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: 4.3-10 Male
  • Interface, Connector B: 4.3-10 Male
  • Nominal Size: 3/8 in
  • Weatherproofing Method: HELIAX® SureGuard weatherproofing boot
Featured
LS2-HMHM-W1-D
Base Product
LS2-HMHM-W1-D
D-CLASS LSF2-50 SureFlex® Jumper with interface types 4.3-10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing on one end
LS2-HMHM-W1-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: 4.3-10 Male
  • Interface, Connector B: 4.3-10 Male
  • Nominal Size: 3/8 in
  • Weatherproofing Method: HELIAX® SureGuard weatherproofing boot
LS2-HMHM-W1-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: 4.3-10 Male
  • Interface, Connector B: 4.3-10 Male
  • Nominal Size: 3/8 in
  • Weatherproofing Method: HELIAX® SureGuard weatherproofing boot
Featured
LS2-NMDM-6-D
Base Product
LS2-NMDM-6-D
D-CLASS LSF2-50 SureFlex® Jumper with interface types N Male and 7-16 DIN Male, variable length
LS2-NMDM-6-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: 4.3-10 Male
  • Interface, Connector B: 7-16 DIN Male
  • Nominal Size: 3/8 in
LS2-NMDM-6-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: 4.3-10 Male
  • Interface, Connector B: 7-16 DIN Male
  • Nominal Size: 3/8 in
Featured
LS2-NMNM-D
Base Product
LS2-NMNM-D
D-CLASS LSF2-50 SureFlex® Jumper with interface types N Male and N Male, variable length
LS2-NMNM-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: N Male
  • Interface, Connector B: N Male
  • Nominal Size: 3/8 in
LS2-NMNM-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: N Male
  • Interface, Connector B: N Male
  • Nominal Size: 3/8 in
Featured
LS2-XMDM-D
Base Product
LS2-XMDM-D
D-CLASS LSF2-50 SureFlex® Jumper with interface types NEX10 Male and 7-16 DIN Male, variable length
LS2-XMDM-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: NEX10 Male
  • Interface, Connector B: 7-16 DIN Male
  • Nominal Size: 3/8 in
LS2-XMDM-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: NEX10 Male
  • Interface, Connector B: 7-16 DIN Male
  • Nominal Size: 3/8 in
Featured
LS2-XMHM-P
Base Product
LS2-XMHM-P
LSF2-50 SureFlex® Jumper with interface types 4.3-10 Male and NEX10 Male, variable length
LS2-XMHM-P
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: 4.3-10 Male
  • Interface, Connector B: NEX10 Male
  • Nominal Size: 3/8 in
LS2-XMHM-P
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: Wireless transmission cable assembly
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: 4.3-10 Male
  • Interface, Connector B: NEX10 Male
  • Nominal Size: 3/8 in
Featured
LS2-XMHM-W-D LS2-XMHM-W-D
D-CLASS LSF2-50 SureFlex® Jumper with interface types NEX10 Male and 4.3-10 Male with HELIAX® SureGuard weatherproofing.
LS2-XMHM-W-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: SureFlex® D-CLASS | dynamic PIM
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: NEX10 Male
  • Interface, Connector B: 4.3-10 Male
  • Nominal Size: 3/8 in
  • Weatherproofing Method: HELIAX® SureGuard weatherproofing boot
LS2-XMHM-W-D
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: LSF2-50
  • Product Type: SureFlex® D-CLASS | dynamic PIM
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: NEX10 Male
  • Interface, Connector B: 4.3-10 Male
  • Nominal Size: 3/8 in
  • Weatherproofing Method: HELIAX® SureGuard weatherproofing boot
Featured
MANUAL-PREP-TOOLS
Base Product
MANUAL-PREP-TOOLS
Manual Cable Preparation Tools
MANUAL-PREP-TOOLS
  • Product Type: Tool
MANUAL-PREP-TOOLS
  • Product Type: Tool
Featured
MLOC-4-F1XM-HF
Base Product
MLOC-4-F1XM-HF
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC latching male to 4.3-10 female,size 1/4"
MLOC-4-F1XM-HF
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: MLOC
  • Product Type: HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: M-LOC Male
  • Interface, Connector B: 4.3-10 Female
  • Nominal Size: 1/4 in
MLOC-4-F1XM-HF
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: MLOC
  • Product Type: HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM
  • Body Style, Connector A: Straight
  • Body Style, Connector B: Straight
  • Interface, Connector A: M-LOC Male
  • Interface, Connector B: 4.3-10 Female
  • Nominal Size: 1/4 in
Featured
MLOC4-RGXF
Base Product
MLOC4-RGXF
HELIAX® M-LOC Multiport cluster 4 ports SureFlex® cable assembly with interface type M-LOC female to open end, size 0.141"
MLOC4-RGXF
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: MLOC
  • Product Type: HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM
  • Body Style, Connector A: Straight
  • Interface, Connector A: M-LOC Female
  • Nominal Size: 0.141 in
MLOC4-RGXF
  • Product Brand: HELIAX® | SureFlex®
  • Product Series: MLOC
  • Product Type: HELIAX® MLOC cluster | SureFlex® D-CLASS | dynamic PIM
  • Body Style, Connector A: Straight
  • Interface, Connector A: M-LOC Female
  • Nominal Size: 0.141 in
orange-ribbon-hero500
ホワイトペーパー

5G をスモールセルソリューションでより速く、よりスマートに構築する

Ry2bKsJWgKej6mcj1ataGf
ビデオ

メトロセル基地局コンシールメントソリューション

再生
N8XmR8jHjfM2ho9TPEtnW7
ビデオ

メトロセル FTTA ソリューション:5G とスマートシティのための未来対応型ファイバー接続

再生

表示順:

フィルター

  • 製品選択ガイド:メトロセルソリューション

    The complete outdoor small cell infrastructure. このガイドでは、ポールの上部、中央、ベース、ウォールマウント、木製のポールマウントについての詳細製品概要を提供します。
    ダウンロード
  • パンフレット:4G/5G 用屋外スモールセルソリューション(北米向け)

    スモールセルは小型で魅力的、かつ柔軟性があり、将来対応型のものを選ぶ必要があります。言い換えれば、コムスコープのメトロセルソリューション以外にこれらの条件を満たす製品はありません。
    ダウンロード

表示順:

フィルター

  • 製品選択ガイド:メトロセルソリューション

    The complete outdoor small cell infrastructure. このガイドでは、ポールの上部、中央、ベース、ウォールマウント、木製のポールマウントについての詳細製品概要を提供します。
    ダウンロード
  • パンフレット:4G/5G 用屋外スモールセルソリューション(北米向け)

    スモールセルは小型で魅力的、かつ柔軟性があり、将来対応型のものを選ぶ必要があります。言い換えれば、コムスコープのメトロセルソリューション以外にこれらの条件を満たす製品はありません。
    ダウンロード