Products

/ 1057 件の結果を表示しています
表示:
比較

フィルター

Featured
1427632-1 1427632-1
Horizontal Cable Management Assembly, with printed logo, 1U
1427632-1
  • Regional Availability: Asia
  • Portfolio: CommScope®
  • Product Type: Horizontal cable management
  • Color: Black
  • Configuration Type: Single-sided
  • Rack Units: 1
1427632-1
  • Portfolio: CommScope®
  • Product Type: Horizontal cable management
  • Color: Black
  • Configuration Type: Single-sided
  • Rack Units: 1
  • Regional Availability: Asia
Featured
1671495-1 1671495-1
High-Density Front-Loading Cable Manager, 1U
1671495-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Cable management hardware
  • Color: Black
  • Rack Units: 1
1671495-1
  • Portfolio: CommScope®
  • Product Type: Cable management hardware
  • Color: Black
  • Rack Units: 1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760038240 | HCM-19-SS-1U 760038240 | HCM-19-SS-1U
1U Patchcord Management
760038240 | HCM-19-SS-1U
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Horizontal cable management
  • Color: Black
  • Configuration Type: Single-sided
  • Rack Units: 1
760038240 | HCM-19-SS-1U
  • Portfolio: CommScope®
  • Product Type: Horizontal cable management
  • Color: Black
  • Configuration Type: Single-sided
  • Rack Units: 1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760038257 | HCM-19-SS-2U 760038257 | HCM-19-SS-2U
2U Patchcord Management
760038257 | HCM-19-SS-2U
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Horizontal cable management
  • Color: Black
  • Configuration Type: Single-sided
  • Rack Units: 2
760038257 | HCM-19-SS-2U
  • Portfolio: CommScope®
  • Product Type: Horizontal cable management
  • Color: Black
  • Configuration Type: Single-sided
  • Rack Units: 2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760072942 | HTK-19-SS-1U 760072942 | HTK-19-SS-1U
Horizontal Trough Kit, 1 RU, 19 in, single sided
760072942 | HTK-19-SS-1U
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Horizontal cable management
  • Color: Black
  • Configuration Type: Single-sided
  • Rack Units: 1
760072942 | HTK-19-SS-1U
  • Portfolio: CommScope®
  • Product Type: Horizontal cable management
  • Color: Black
  • Configuration Type: Single-sided
  • Rack Units: 1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760072959 | HTK-19-SS-2U 760072959 | HTK-19-SS-2U
Horizontal Trough Kit, 2 RU, 19 in, single sided
760072959 | HTK-19-SS-2U
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Horizontal cable management
  • Color: Black
  • Configuration Type: Single-sided
  • Rack Units: 2
760072959 | HTK-19-SS-2U
  • Portfolio: CommScope®
  • Product Type: Horizontal cable management
  • Color: Black
  • Configuration Type: Single-sided
  • Rack Units: 2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760082479 | RK3-45A 760082479 | RK3-45A
Equipment Rack, 2-Post, 3 in (76 mm) Channel x 7ft (2134 mm) H - 19 in (482.6 mm) AIu (45U) 12-24 Tapped Rails, Black
760082479 | RK3-45A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: 2 post rack
  • Color: Black
  • Rack Units: 45
  • Material Type: Aluminum
760082479 | RK3-45A
  • Portfolio: CommScope®
  • Product Type: 2 post rack
  • Color: Black
  • Rack Units: 45
  • Material Type: Aluminum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760082487 | RK3-52A 760082487 | RK3-52A
Equipment Rack, 2-Post, 3 in (76 mm) Channel x 8 ft (2438 mm) H - 19 in (482.6 mm) AIu (52U) 12-24 Tapped Rails, Black
760082487 | RK3-52A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: 2 post rack
  • Color: Black
  • Rack Units: 52
  • Material Type: Aluminum
760082487 | RK3-52A
  • Portfolio: CommScope®
  • Product Type: 2 post rack
  • Color: Black
  • Rack Units: 52
  • Material Type: Aluminum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760082495 | RK6-45A 760082495 | RK6-45A
Equipment Rack, 2-Post, 6 in (152 mm) Channel x 7 ft (2134 mm) H - 19 in (482.6 mm) AIu (45U) 12-24 Tapped Rails, Black
760082495 | RK6-45A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: 2 post rack
  • Color: Black
  • Rack Units: 45
  • Material Type: Aluminum
760082495 | RK6-45A
  • Portfolio: CommScope®
  • Product Type: 2 post rack
  • Color: Black
  • Rack Units: 45
  • Material Type: Aluminum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760082503 | RK6-52A 760082503 | RK6-52A
Equipment Rack, 2-Post, 6 in (152 mm) Channel x 8 ft (2438 mm) H - 19 in (482.6 mm) AIu (52U) 12-24 Tapped Rails, Black
760082503 | RK6-52A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: 2 post rack
  • Color: Black
  • Rack Units: 52
  • Material Type: Aluminum
760082503 | RK6-52A
  • Portfolio: CommScope®
  • Product Type: 2 post rack
  • Color: Black
  • Rack Units: 52
  • Material Type: Aluminum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760082529 | RK4P45-29A 760082529 | RK4P45-29A
Equipment Rack, 4-Post, 29 in (737 mm) D x 7ft (2134 mm) H - 19 in (482.6 mm) Alu (45U) 12-24 Tapped Rails, Black
760082529 | RK4P45-29A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: 4 post rack
  • Color: Black
  • Rack Units: 45
  • Material Type: Aluminum
760082529 | RK4P45-29A
  • Portfolio: CommScope®
  • Product Type: 4 post rack
  • Color: Black
  • Rack Units: 45
  • Material Type: Aluminum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
760082560 | RK4P45-36A 760082560 | RK4P45-36A
Equipment Rack, 4-Post, 36 in (914 mm) D x 7 ft (2134 mm) H - 19 in (482.6 mm) Alu (45U) 12-24 Tapped Rails, Black
760082560 | RK4P45-36A
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: 4 post rack
  • Color: Black
  • Rack Units: 45
  • Material Type: Aluminum
760082560 | RK4P45-36A
  • Portfolio: CommScope®
  • Product Type: 4 post rack
  • Color: Black
  • Rack Units: 45
  • Material Type: Aluminum
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America