Products

/ 182 件の結果を表示しています
表示:
比較

フィルター

284765-000 | GELSNAP-C-18/5-180-INT 284765-000 | GELSNAP-C-18/5-180-INT
GELSNAP Copper Closure, unpressurized, gel sealed, butt/in-line, for up to 30 pair splices
284765-000 | GELSNAP-C-18/5-180-INT
  • Regional Availability: Asia | EMEA | North America
  • Product Series: GELSNAP
  • Product Type: Gel filled closure
  • Closure Style: In-line | Single-ended
  • Cable Sealing Type: Gel filled
284765-000 | GELSNAP-C-18/5-180-INT
  • Product Series: GELSNAP
  • Product Type: Gel filled closure
  • Closure Style: In-line | Single-ended
  • Cable Sealing Type: Gel filled
  • Regional Availability: Asia | EMEA | North America
300100106895 | LSA-7014 2 255-00 300100106895 | LSA-7014 2 255-00
Variant of LSA-PLUS-MODULES
LSA-PLUS® HD180 10-pair Disconnection Module for PROFIL mounting
300100106895 | LSA-7014 2 255-00
  • Regional Availability: EMEA
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Disconnection module
  • Color: Gray
300100106895 | LSA-7014 2 255-00
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Disconnection module
  • Color: Gray
  • Regional Availability: EMEA
329595-000 | GELSNAP-B-14/5-130-INT 329595-000 | GELSNAP-B-14/5-130-INT
GELSNAP Copper Closure, unpressurized, gel sealed, butt/in-line, for up to 10 pair splices
329595-000 | GELSNAP-B-14/5-130-INT
  • Regional Availability: EMEA
  • Product Series: GELSNAP
  • Product Type: Gel filled closure
  • Closure Style: In-line | Single-ended
  • Cable Sealing Type: Gel filled
329595-000 | GELSNAP-B-14/5-130-INT
  • Product Series: GELSNAP
  • Product Type: Gel filled closure
  • Closure Style: In-line | Single-ended
  • Cable Sealing Type: Gel filled
  • Regional Availability: EMEA
59093041-00 | 5909 3 041-00 59093041-00 | 5909 3 041-00
LSA-PLUS® Earthing Bar, 2/10
59093041-00 | 5909 3 041-00
  • Regional Availability: Australia/New Zealand
  • Product Brand: LSA-PLUS®
  • Product Type: Earthing bar
59093041-00 | 5909 3 041-00
  • Product Brand: LSA-PLUS®
  • Product Type: Earthing bar
  • Regional Availability: Australia/New Zealand
60361004-00 | 6036 1 004-00 60361004-00 | 6036 1 004-00
Variant of LSA-PLUS-MODULES
LSA-PLUS® Connection Module, cat 3, 8-pair
60361004-00 | 6036 1 004-00
  • Regional Availability: EMEA
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Connection module
  • Color: Gray
  • Mounting: Backmount frames
  • Pairs, quantity: 8
60361004-00 | 6036 1 004-00
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Connection module
  • Color: Gray
  • Mounting: Backmount frames
  • Pairs, quantity: 8
  • Regional Availability: EMEA
60361005-00 | 6036 1 005-00 60361005-00 | 6036 1 005-00
Variant of LSA-PLUS-MODULES
LSA-PLUS® Disconnection Module, 8-pair
60361005-00 | 6036 1 005-00
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS Series 2
  • Product Type: Disconnection module
  • Color: Gray
  • Pairs, quantity: 8
60361005-00 | 6036 1 005-00
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS Series 2
  • Product Type: Disconnection module
  • Color: Gray
  • Pairs, quantity: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
60361102-00 | 6036 1 102-00 60361102-00 | 6036 1 102-00
Variant of LSA-PLUS-MODULES
LSA-PLUS® Disconnection Module 2/8, cat 3
60361102-00 | 6036 1 102-00
  • Regional Availability: EMEA
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Disconnection module
  • Color: Gray
  • Mounting: Backmount frames
  • Pairs, quantity: 8
60361102-00 | 6036 1 102-00
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Disconnection module
  • Color: Gray
  • Mounting: Backmount frames
  • Pairs, quantity: 8
  • Regional Availability: EMEA
60891102-02 | 6089 1 102-02 60891102-02 | 6089 1 102-02
Variant of LSA-PLUS-MODULES
LSA-PLUS® Disconnection Module, unshielded, 10-pair
60891102-02 | 6089 1 102-02
  • Regional Availability: Australia/New Zealand | EMEA
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Disconnection module
  • Color: White
  • Mounting: Backmount frames
  • Pairs, quantity: 10
60891102-02 | 6089 1 102-02
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Disconnection module
  • Color: White
  • Mounting: Backmount frames
  • Pairs, quantity: 10
  • Regional Availability: Australia/New Zealand | EMEA
60891120-02 | 6089 1 120-02 60891120-02 | 6089 1 120-02
Variant of LSA-PLUS-MODULES
LSA-PLUS® Connection Module, unshielded, 2/10, 10-pair, PROFIL mounting
60891120-02 | 6089 1 120-02
  • Regional Availability: EMEA
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Connection module
  • Color: Gray
  • Mounting: Backmount frames
  • Pairs, quantity: 10
60891120-02 | 6089 1 120-02
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Connection module
  • Color: Gray
  • Mounting: Backmount frames
  • Pairs, quantity: 10
  • Regional Availability: EMEA
60891121-02 | 6089 1 121-02 60891121-02 | 6089 1 121-02
Variant of LSA-PLUS-MODULES
LSA-PLUS® Series 2 Disconnection Module, 10-pair, PROFIL mounting
60891121-02 | 6089 1 121-02
  • Regional Availability: EMEA
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS Series 2
  • Product Type: Disconnection module
  • Color: Beige
  • Mounting: PROFIL rods
  • Pairs, quantity: 10
60891121-02 | 6089 1 121-02
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS Series 2
  • Product Type: Disconnection module
  • Color: Beige
  • Mounting: PROFIL rods
  • Pairs, quantity: 10
  • Regional Availability: EMEA
60891126-20 | 6089 1 126-00 60891126-20 | 6089 1 126-00
Variant of LSA-PLUS-MODULES
LSA-PLUS® PROFIL Switching Module, cat 3, 10-pair
60891126-20 | 6089 1 126-00
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS Series 2
  • Product Type: Switching module
  • Color: Brown
  • Mounting: PROFIL rods
  • Pairs, quantity: 10
60891126-20 | 6089 1 126-00
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS Series 2
  • Product Type: Switching module
  • Color: Brown
  • Mounting: PROFIL rods
  • Pairs, quantity: 10
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
60891810-00 | 6089 1 810-00 60891810-00 | 6089 1 810-00
Variant of LSA-PLUS-MODULES
LSA-PLUS® Disconnection Module, unshielded, 10-pair
60891810-00 | 6089 1 810-00
  • Regional Availability: Australia/New Zealand | EMEA
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Disconnection module
  • Color: Beige
  • Mounting: Backmount frames
  • Pairs, quantity: 10
60891810-00 | 6089 1 810-00
  • Product Brand: LSA-PLUS®
  • Product Series: LSA-PLUS
  • Product Type: Disconnection module
  • Color: Beige
  • Mounting: Backmount frames
  • Pairs, quantity: 10
  • Regional Availability: Australia/New Zealand | EMEA

表示順:

フィルター

  • ホワイトペーパー:インテリジェントスイッチングで銅を金に変える

    通信事業者が、FTTH への移行中に従来型の銅線の価値を拡張できる方法
    ダウンロード

表示順:

フィルター

  • ホワイトペーパー:インテリジェントスイッチングで銅を金に変える

    通信事業者が、FTTH への移行中に従来型の銅線の価値を拡張できる方法
    ダウンロード