Products

/ 8857 件の結果を表示しています
表示:
比較

フィルター

Featured
360-DM-PANELS
Base Product
360-DM-PANELS
SYSTIMAX 360™ Distribution Module Panels
360-DM-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Cool gray | Satin chrome
360-DM-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Cool gray | Satin chrome
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
360-IP-PANELS
Base Product
360-IP-PANELS
SYSTIMAX 360™ iPatch® Series Panels
360-IP-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: iPatch®
  • Product Type: RJ45 patch panel
360-IP-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: iPatch®
  • Product Type: RJ45 patch panel
Featured
360-MFTP-PANELS
Base Product
360-MFTP-PANELS
SYSTIMAX 360™ GigaSPEED X10D® Evolve High Density Shielded Panels
360-MFTP-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Shielded
360-MFTP-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: GigaSPEED X10D® | SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • ANSI/TIA Category: 6A
  • Cable Type: Shielded
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
360-MOD-M-PANELS
Base Product
360-MOD-M-PANELS
SYSTIMAX 360™ Evolve Module Panels
360-MOD-M-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • Color: Cool gray
360-MOD-M-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: SYSTIMAX 360™
  • Product Type: RJ45 patch panel
  • Color: Cool gray
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
PROPEL-MODULES
Base Product
PROPEL-MODULES
Four sizes of interchangeable Propel fiber modules provide the breadth of capabilities for virtually any configuration.
PROPEL-MODULES
  • Portfolio: SYSTIMAX®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber module
PROPEL-MODULES
  • Portfolio: SYSTIMAX®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber module
Featured
PROPEL-PANELS
Base Product
PROPEL-PANELS
Propel Series Sliding Fiber Optic Panels
PROPEL-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber patch panel
  • Rack Type: EIA 19 in
PROPEL-PANELS
  • Portfolio: SYSTIMAX®
  • Product Brand: Propel
  • Product Series: PPL
  • Product Type: Fiber patch panel
  • Rack Type: EIA 19 in
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
PATCHMAX-PANELS
Base Product
PATCHMAX-PANELS
SYSTIMAX PATCHMAX® Panels
PATCHMAX-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
PATCHMAX-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
1100-DM-PANELS
Base Product
1100-DM-PANELS
SYSTIMAX 1100 Series Distribution Module Panels
1100-DM-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Black
1100-DM-PANELS
  • Portfolio: SYSTIMAX®
  • Product Type: RJ45 patch panel
  • Color: Black
Featured
CPP-DM-PANELS
Base Product
CPP-DM-PANELS
CPP Distribution Module Panels
CPP-DM-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
CPP-DM-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
Featured
DDM-M-PANELS
Base Product
DDM-M-PANELS
DDM Discrete Distribution Module M-Series Panels
DDM-M-PANELS
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
DDM-M-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
Featured
DDM-SL-PANELS
Base Product
DDM-SL-PANELS
DDM Discrete Distribution Module SL-Series Panels
DDM-SL-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
DDM-SL-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Color: Black
Featured
E-SERIES-PANELS
Base Product
E-SERIES-PANELS
E-Series Panel
E-SERIES-PANELS
  • Regional Availability: EMEA
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Interface, front: RJ45 jack
  • Rack Units: 1
  • Total Ports, quantity: 24
E-SERIES-PANELS
  • Portfolio: CommScope®
  • Product Type: RJ45 patch panel
  • Interface, front: RJ45 jack
  • Rack Units: 1
  • Total Ports, quantity: 24
  • Regional Availability: EMEA