alert
Obsolete
For other alternatives, please contact us for more information.

075040-000   |   XCSM-44/12-1500/S(S10)

XCSM Thick-Wall Heat-Shrinkable Tubing kit, 44 mm/12 mm Shrink ratio, 1500 mm long, hotmelt adhesive, 10 pcs

  • High recovery ratio reducing the number of sizes and inventory costs
  • Used where maximum reliability is required, submersible, direct buried installations
Product Classification  
Product Series   XCSM
Product Type   Heat shrink tubing, thick wall
Regional Availability   EMEA
   
Dimensions  
Length   1500.00 mm   |   59.06 in
   
Environmental Specifications  
Environmental Space   Buried   |   Submersible
   
General Specifications  
Color   Black
Expanded Inside Diameter, minimum   44.00 mm   |   1.73 in
Material Type   Polyolefin
Package Quantity   10
Packaging Type   Bag   |   Carton
Recovered Inside Diameter, maximum   12.00 mm   |   0.47 in
Sealant Type   Hotmelt adhesive
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink