072974-000   |   RPBS-C-II-25/15-100

RPBS wraparound delivery sleeve heat shrink kit, pressurized, for 15 to 25 mm cable diameter, 100 mm inner sheet opening, 400 mm outer sheet opening

  • Combines an improved application method for standard resin blocking compounds with the advantages of the wraparound heat-shrinkable sleeve
  • Used with suitable commercially available resins, the system forms a pressure block for the whole pressurized cable range
Product Classification  
Product Series   RPBS
Product Type   Heat shrink delivery sleeve
Regional Availability   EMEA
   
Dimensions  
Height   180.00 mm   |   7.09 in
Length   600.00 mm   |   23.62 in
   
Environmental Specifications  
Environmental Space   Buried   |   Ducted
   
General Specifications  
Color   Black
Material Type   Fiber-reinforced multi-layer sealing sleeve
Package Quantity   1
Packaging Type   Bag   |   Carton
Sealant Type   Hotmelt adhesive
Single Cable Diameter, maximum   25.00 mm   |   0.98 in
Single Cable Diameter, minimum   15.00 mm   |   0.59 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink