093468-000   |   MWTM-35/12-250/S(S50)

MWTM Medium-Wall Heat-Shrinkable Tubing kit, 35 mm/12 mm Shrink ratio, 250 mm long, hotmelt adhesive, 50 pcs

  • Flexible in use and installation due to its high shrink ratio
  • Hotmelt adhesive version used where high mechanical and sealing performance is required
  • Uncoated version used as an electrical insulator
Product Classification  
Product Series   MWTM
Product Type   Heat shrink tubing, medium wall
Regional Availability   EMEA
   
Dimensions  
Length   250.00 mm   |   9.84 in
   
Environmental Specifications  
Environmental Space   Aerial   |   Ducted
   
General Specifications  
Color   Black
Expanded Inside Diameter, minimum   35.00 mm   |   1.38 in
Material Type   Polyolefin
Package Quantity   50
Packaging Type   Bag   |   Carton
Recovered Inside Diameter, maximum   12.00 mm   |   0.47 in
Recovered Wall Thickness, minimum   2.00 mm   |   0.08 in
Sealant Type   Hotmelt adhesive
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink