001212-000   |   CWST-164/42-1000/239

CWST wraparound repair sleeve heat shrink kit, unpressurized, for 42 to 164 mm cable diameter, 1000 mm long

  • Excellent split resistance of the composite structure offers superior resistance to mechanical abuse during and after the installation
  • Integrated moisture barrier completely reconstitutes the cable sheath construction
Product Classification  
Product Series   CWST
Product Type   Heat shrink repair sleeve
Regional Availability   EMEA
   
Dimensions  
Length   1000.00 mm   |   39.37 in
Weight   1.10 kg   |   2.43 lb
   
Environmental Specifications  
Environmental Space   Aerial   |   Buried   |   Ducted
   
General Specifications  
Color   Black
Expanded Wall Thickness, minimum   1.10 mm   |   0.04 in
Material Type   Fiber-reinforced multi-layer sealing sleeve
Package Quantity   1
Packaging Type   Bag   |   Carton
Sealant Type   Hotmelt adhesive
Single Cable Diameter, maximum   164.00 mm   |   6.46 in
Single Cable Diameter, minimum   42.00 mm   |   1.65 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Environment Health and Safety

Installation Instruction

Add Cancel
Powered By OneLink