039743-000   |   CWST-100/25-1000/239

CWST wraparound repair sleeve heat shrink kit, unpressurized, for 25 to 100 mm cable diameter, 1000 mm long

  • Excellent split resistance of the composite structure offers superior resistance to mechanical abuse during and after the installation
  • Integrated moisture barrier completely reconstitutes the cable sheath construction
Product Classification  
Product Series   CWST
Product Type   Heat shrink repair sleeve
Regional Availability   EMEA
   
Dimensions  
Length   1000.00 mm   |   39.37 in
   
Environmental Specifications  
Environmental Space   Aerial   |   Buried   |   Ducted
   
General Specifications  
Color   Black
Expanded Wall Thickness, minimum   1.10 mm   |   0.04 in
Material Type   Fiber-reinforced multi-layer sealing sleeve
Package Quantity   1
Packaging Type   Bag   |   Carton
Sealant Type   Hotmelt adhesive
Single Cable Diameter, maximum   100.00 mm   |   3.94 in
Single Cable Diameter, minimum   25.00 mm   |   0.98 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo

Product Information

Installation Instruction

Add Cancel
Powered By OneLink