021587-000   |   ACBS-T-24/18

ACBS Air and water adhesive cable blocking heat shrink kit, pressurized, tubular, for 18 to 24 mm cable diameter, 300 mm long

  • Designed to be installed both vertically and horizontally
  • Non-toxic components and no special tools required
  • Suitable for both, new constructions and maintenance
Product Classification  
Product Series   ACBS
Product Type   Heat shrink tubing, medium wall
Regional Availability   EMEA
   
Dimensions  
Length   300.00 mm   |   11.81 in
   
Environmental Specifications  
Environmental Space   Buried
   
General Specifications  
Color   Black
Expanded Inside Diameter, minimum   62.00 mm   |   2.44 in
Expanded Wall Thickness, minimum   3.00 mm   |   0.12 in
Material Type   Polyolefin
Package Quantity   1
Packaging Type   Bag   |   Carton
Recovered Inside Diameter, maximum   18.00 mm   |   0.71 in
Sealant Type   Hotmelt adhesive
Single Cable Diameter, maximum   24.00 mm   |   0.94 in
Single Cable Diameter, minimum   18.00 mm   |   0.71 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink