004019N001   |   102L011/S (S100)

102L Heat-Shrinkable Cable End Cap kit, unpressurized, for 4 to 8 mm cable diameter, 38 mm long, 100 pcs

  • Bonds directly to the cable jacket eliminating the need for additional components
  • Prevention of water ingress to allow long term storage without risk of moisture penetration
  • Used extensively by major telephone companies and telephone cable manufacturers
Product Classification  
Product Series   102L
Product Type   Heat shrink end cap
Regional Availability   EMEA
   
Dimensions  
Length   38.00 mm   |   1.50 in
   
Environmental Specifications  
Environmental Space   Aerial   |   Ducted
   
General Specifications  
Color   Black
Expanded Wall Thickness, minimum   2.00 mm   |   0.08 in
Material Type   Polyolefin
Package Quantity   100
Packaging Type   Bag   |   Carton
Sealant Type   Hotmelt adhesive
Single Cable Diameter, maximum   8.00 mm   |   0.31 in
Single Cable Diameter, minimum   4.00 mm   |   0.16 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Add Cancel
Powered By OneLink