286311-000   |   FH-1630-S-MC10

Torch Handle Tool Kit with burner heads, safety valve and 4m high pressure hose

  • Ideally suited for handling all heat shrink based copper closures
  • Progressive regulation, stable flow rate of propane and/or butane
  • Flexible connection of gas tube to the handle allows easy handling
  • Air regulator to obtain the right flame color ratio (blue/yellow)
Product Classification  
Product Type   Tool
Regional Availability   EMEA
   
General Specifications  
Application   For use with copper/fiber closures with heat shrink cable ports
Package, quantity   1
Packaging Type   Bag   |   Carton
   
Dimensions  
Height   74.00 mm   |   2.91 in
Length   470.00 mm   |   18.50 in
Weight   4.80 kg   |   10.58 lb
Width   210.00 mm   |   8.27 in
   
Mechanical Specifications  
Material Type   Aluminum
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Included Parts

299247-000   |   FH-1630-PIE-SW4   (Product Component—not orderable)
High Pressure Hose for Torch Tool, 4 meters

295849-000   |   FH-1630-S-BN28   (Product Component—not orderable)
Burner Head for Torch Tool, 28 mm nozzle

918209-000   |   FH-1630-S-BN38   (Product Component—not orderable)
Burner Head for Torch Tool, 28 mm nozzle

839029-000   |   FH-1630-S-HSZ   (Product Component—not orderable)
Handgrip Burner handle for Torch Tool

651823-000   |   FH-1630-PIE-CV   (Product Component—not orderable)
Automatic shut-off Valve for Torch Tool

414431-000   |   FH-1630-PIE-R1   (Product Component—not orderable)
Pressure Regulator for Torch Tool

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel
Powered By OneLink