SSH-M

SnapStak® Plus Adjustable Hanger for 14mm to 25mm Cable - No Grommets Required. For patents, see www.cs-pat.com.

Product Classification  
Brand   SnapStak® Plus
Product Type   Hanger kit
   
Dimensions  
Compatible Diameter, maximum   25.000 mm   |   0.984 in
Compatible Diameter, minimum   14.000 mm   |   0.551 in
Height   67.10 mm   |   2.64 in
Length   48.60 mm   |   1.91 in
Width   38.00 mm   |   1.50 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Snap-in hanger
Accessories   Hangers
Cables per Hanger   1
Color   Silver
Material Type   Stainless steel
Maximum Stack Height 2
Maximum Stack Height, Coaxial   2
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   10
Patent Number   US 9,866,004
   
Mechanical Specifications  
Corrosion Resistance, minimum with no degredation   ≥1000 hours in salt spray chamber
Flammability Test Method   UL 2043
Mounting   3/4 in drilled cable ladder
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   330.2 mm   |   13.0 in
Length   260.4 mm   |   10.3 in
Shipping Weight   0.53 kg   |   1.17 lb
Width   63.5 mm   |   2.5 in