Product Classification  
Product Type   Bulk angle
   
Dimensions  
Height   63.5 mm   |   2.5 in
Length   6.1 m   |   20.0 ft
Weight   37.4 kg   |   82.5 lb
Width   63.5 mm   |   2.5 in
   
General Specifications  
Material Type   Hot dip galvanized steel
Pipe Length   6.1 m   |   20.0 ft
Material Thickness   6.4 mm   |   1/4 in
Angle Length   6.1 m   |   20.0 ft
Angle Thickness   6.4 mm   |   1/4 in
Angle Width   63.5 mm   |   2.5 in
Angle, quantity   1
Includes   Angle