alert
Obsolete
For other alternatives, please contact us for more information.

MT-497

1-5/8 in 90° Angle Fitting, 3/8 in, two-hole

  • This item is now available as a custom product and is made to order
Product Classification  
Product Type   Square rail support component
   
Dimensions  
Height   50.8 mm   |   2.0 in
Inner Diameter   9.5 mm   |   3/8 in
Length   76.2 mm   |   3.0 in
Weight   0.2 kg   |   0.5 lb
Width   152.4 mm   |   6.0 in
   
General Specifications  
Material Type   Hot dip galvanized steel
Includes   Splice
Mounting   Square support rail
Package Quantity   1
Add Cancel
Powered By OneLink