alert
Obsolete
For other alternatives, please contact us for more information.

MT-475

1-5/8 in Single Galvanized Square Support Rail, 10 ft

  • This item is now available as a custom product and is made to order
Product Classification  
Product Type   Square rail support component
   
Dimensions  
Height   50.8 mm   |   2.0 in
Length   3.0 m   |   10.0 ft
Weight   5.9 kg   |   13.0 lb
Width   41.3 mm   |   1.6 in
   
General Specifications  
Material Type   Hot dip galvanized steel
Includes   Square support rail
Package Quantity   1
Add Cancel
Powered By OneLink