Product Classification  
Product Type   Bolt kit
   
Dimensions  
Pipe Outer Diameter   12.7 mm   |   1/2 in
Height   25.4 mm   |   1.0 in
Length   63.5 mm   |   2.5 in
Width   25.4 mm   |   1.0 in
   
General Specifications  
Material Type   Hot dip galvanized steel
Includes   Bolts   |   Nuts   |   Washers
Material Grade   Grade 5
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

GWL-04
Galvanized Lock Washer, 1/2 in

GN-04
Galvanized Hex Nut, 1/2 in
Add Cancel
Powered By OneLink