Product Classification  
Product Type   Bolt kit
   
Dimensions  
Pipe Outer Diameter   9.5 mm   |   3/8 in
Height   25.4 mm   |   1.0 in
Length   50.8 mm   |   2.0 in
Width   25.4 mm   |   1.0 in
   
General Specifications  
Material Type   Hot dip galvanized steel
Includes   Bolts   |   Nuts   |   Washers
Material Grade   Grade 5
Package Quantity   1
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

GWL-03
Galvanized Lock Washer, 3/8 in

GN-03
Galvanized Hex Nut, 3/8 in
Add Cancel
Powered By OneLink