Product Classification  
Product Type   Mounting bracket
   
Dimensions  
Height   101.6 mm   |   4.0 in
Length   304.8 mm   |   12.0 in
Weight   1.0 kg   |   2.2 lb
Width   50.8 mm   |   2.0 in
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
   
General Specifications  
Mounting   Walls
Cable Runs, quantity   4
Hole Size   19.1 mm   |   3/4 in
Hole, quantity   4
Includes   Brackets
Material Type   Hot dip galvanized steel
Package Quantity   1
   
Outline Drawing  
Click on image below to enlarge.