Product Classification  
Product Type   Wall mount kit
   
Dimensions  
Height   101.6 mm   |   4.0 in
Length   101.6 mm   |   4.0 in
Pipe Outer Diameter   60.3 mm   |   2 3/8 in
Weight   9.3 kg   |   20.6 lb
Width   368.3 mm   |   14.5 in
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
   
General Specifications  
Mounting   Walls
Includes   Anchors   |   Brackets (2)   |   U-bolts   |   Wall mount hardware
Material Type   Hot dip galvanized steel
Package Quantity   2
Stand-off Distance   69.9 mm   |   2.8 in
   
Outline Drawing  
Click on image below to enlarge.