Product Classification  
Product Type   Wall mount kit
   
Dimensions  
Height   203.2 mm   |   8.0 in
Length   152.4 mm   |   6.0 in
Pipe Outer Diameter   2 3/8 in   |   2 7/8 in   |   3 1/2 in   |   4 1/2 in
Weight   31.1 kg   |   68.6 lb
Width   203.2 mm   |   8.0 in
   
Environmental Specifications  
Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479
   
General Specifications  
Mounting   Hollow walls
Includes   Backing plates or anchors   |   Wall brackets (2)
Material Type   Hot dip galvanized steel
Package Quantity   2
Stand-off Distance   152.4 mm   |   6.0 in
   
Outline Drawing  
Click on image below to enlarge.