Product Classification  
Product Type   Plug
   
Dimensions  
Nominal Size   1-1/4 in   |   1-5/8 in   |   1/2 in   |   7/8 in
Hole Size   40 mm deep
   
General Specifications  
Installation Tool   6 mm drill bit required for installation
Package Quantity   100
   
Packed Dimensions  
Height   6.3 cm   |   2.5 in
Length   9.0 cm   |   3.5 in
Shipping Weight   0.07 kg   |   0.14 lb
Width   4.0 cm   |   1.6 in