Product Classification  
Product Type   Cable tie
   
Dimensions  
Nominal Size   1/2 in   |   1/4 in   |   3/8 in
Compatible Diameter, maximum   16.510 mm   |   0.650 in
Compatible Diameter, minimum   10.414 mm   |   0.410 in
Height   0.00 mm   |   0.00 in
Length   361.95 mm   |   14.25 in
Width   4.57 mm   |   0.18 in
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Cable tie
Color   Black
Harmonized System (HS) Code   854420 (Coaxial cable and other coaxial electric conductors)
Material Type   Engineered plastic
Ordering Note   CommScope® standard product in Mexico, Central America, and South America
Package Quantity   50
   
Mechanical Specifications  
Mounting   Angle member   |   Cable ladder   |   Round member
Tensile Force   222.4 N   |   50.0 lbf
   
Packed Dimensions  
Length   37.8 cm   |   14.9 in
Shipping Weight   0.35 kg   |   0.77 lb
Width   12.2 cm   |   4.8 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink