Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
Featured product
PAM
Universal Pipe-to-Angle Mount Kit for mounting 2in to 3.5in OD pipe to 90 degree angles 2in to 4in. HW incl for 2-3/8in pipe. (Pipe not incl)
AB-S50
Pipe-to-Pipe Adapter, adapts 1-1/2 in to 3-1/2 in OD pipe to 2-3/8 in to 5 in OD pipe
AB-S50-SSH
Tapered Pipe-to-Pipe Adapter, adapts 1-1/2 in to 3-1/2 in OD pipe to 2-3/8 in to 5 in OD pipe
AD-P60-SCP
Boom Gate Clamp Set, 4-1/2 in to 12 in, 60° angle legs
AD-P90-SCP
Boom Gate Clamp Set, 5-1/2 in to 9-1/2 in, 90° angle legs
ASP617
Universal Crossover Clamp for 1 - 2.9 in (25.4 - 73.0 mm) OD round members
Compare & Download
BB-S10-10
Welded Pipe-to-Pipe Clamp, heavy duty, joins two 1-1/2 in to 3-1/2 in OD round members
BB-S20-14
Welded Pipe-to-Pipe Clamp, heavy duty, joins two 2-3/8 in to 5 in OD round members
BC-20-10
Pipe-to-Pipe Clamp, joins two 1-1/2 in to 3-1/2 in OD round members
BC-20-10D
Pipe-to-Pipe Clamp, joins two 1-1/2 in to 3-1/2 in OD round members
BC-30-10
Pipe-to-Pipe Clamp, heavy duty, joins two 1-1/2 in to 3-1/2 in OD round members
BC-30-10D
Pipe-to-Pipe Clamp, joins two 1-1/2 in to 3-1/2 in OD round members
BC-35-14
Pipe-to-Pipe Clamp, heavy duty, joins two 2-3/8 in to 5 in OD
BC-35-14D
Pipe-to-Pipe Clamp, joins two 2-3/8 in to 5 in OD round members
BC-40-16
Pipe-to-Pipe Clamp, heavy duty, joins two 4 in to 9 in OD round members
BC-40-16D
Pipe-to-Pipe Clamp, joins two 4 in to 9 in OD round members
CC-100
Crossover Clamp, joins two 1-1/2 in to 2-1/2 in OD round members
CC-100-6
Crossover Clamp, joins two 2-1/2 in to 3-1/2 in OD round members
CC-215
Crossover Clamp, joins 1-1/2 in to 2-1/2 in OD pipe to 2-3/8 in to 5 in OD pipe
CC-215-6
Crossover Clamp, joins 2-1/2 in to 3-1/2 in OD pipe to 2-3/8 in to 5 in OD pipe
CO-100
Crossover Plate, joins 1-1/2 in to 3-1/2 in OD round members
CO-200
Crossover Plate, joins 2 in to 5 in OD round members
CO-400
Crossover Plate, joins 2 in to 5 in OD to 4 in to 9 in OD round member
CO-78
Crossover Plate, joins 1-1/4 in to 2-3/8 in OD round members
JS-S100
Pipe-to-Pipe Adapter, adapts 2-3/8 in to 4 in OD pipe to 4 in to 9 in OD pipe
JS-S100-SSH
Tapered Pipe-to-Pipe Adapter, adapts 2-3/8 in to 4 in OD pipe to 4 in to 9 in OD pipe
1 2 3 Previous Next 
Add Cancel
Powered By OneLink