Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
800PIPEKIT-X
Cluster Mounting Kit. Use for mounting multiple wide panel antennas to a single pole or stand. One kit mounts up to three antennas. Removeable spacers allow this kit to fit on poles measuring 3.5, 4.5 or 5.5 in. OD.
Compare & Download
ASPA320
Pipe Mounting Kit for 1 - 2.8 in (25.4 - 73 mm) OD round members
Compare & Download
BSAMNT-OFFSET
Forward Offset Pipe Mounting Kit for 4.5 in (114.3 mm) OD round members
Compare & Download
DB365-OS
Pipe Mounting Kit that consists of two clamps for mounting antennas to round members 1.25 - 3.5 in (35 - 89 mm) OD round members.
Compare & Download
DB365-SP5
Pipe Mounting Kit that consists of two clamps for mounting antennas to round members 5 in (127.0 mm) OD round members
Compare & Download
DB365W
Pipe/Wall Mounting kit for 2.8 in (69.9 mm) OD round members. For mounting antennas to a wood pole or masonry all up to 10 inches in thickness.
Compare & Download
DB370
Pipe Mounting Kit for 3.5 in (88.9 mm) OD round members (Similar to DB365-OS except center straps are not welded.)
Compare & Download
DB375
Pipe Mounting Kit for 3 in (76.2 mm) OD round members. Mounting Clamps are used to mount horizontal members to vertical members. Set of two.
Compare & Download
DB380-9-ADFD1820
Pipe Mounting Kit for 8 in (203.2 mm) OD round members
Compare & Download
DB380-CTSDG | To Be Discontinued
Pipe Mounting Adapter Kit for 4.5 in (114.3 mm) OD round members. Use as an adapter to enable LBX/LDX style antennas to be compatible with the DB380 pipe mount.
Compare & Download
DB380-SINGLE
Pipe Mounting Kit for 2.4"-4.5" (60-115mm) OD round members on wide panel antennas. Includes only one clamp set and uses double nuts.
Compare & Download
DB390
Pipe Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Use for narrow panel antennas. Includes two pipe mounts.
Compare & Download
DB390-3
Pipe Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Use for narrow panel antennas. Includes three pipe mounts.
Compare & Download
DB5091-3
Pipe Mounting Kit for 3.5 in (88.9 mm) OD round members
Compare & Download
F-042-GL-E
Fixed Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
F-074-S4
Fixed Tilt Pipe Mounting Kit for 2.0"-4.5" (50-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
F-122-GL
Fixed Tilt Pipe Mounting Kit for 2.9"-4.5" (75-115mm) OD round members for panel antennas. Includes 2 clamp sets.
Compare & Download
HB65-OFFSET-MNT | To Be Discontinued
Special Mount for HBX Antennas to Offset Antenna from Mounting Pipe
Compare & Download
MC-DPM-B
Monopole Co-location Dual Pipe Mount Base Kit, 4 ft 9 in face, pipe ordered separately
MC-MNT-3XV-SIDE
Small Cell mounting kit with shroud. Capability of mounting round antenna types on the side of a pole or building.
Compare & Download
MC-MNT-3XV-TOP
Small Cell mounting kit with shroud. Capability of mounting round antenna types on the top of a pole. For installations of 7.9 inch canister small cell antennas on top of poles with a diameter from 61 to 91 mm (2.4" to 3.6")
Compare & Download
MC-MNT-3XV-TS1
Small Cell mounting kit . Capability of mounting round antenna types on the top or side of a pole or on the side of a building.
Compare & Download
MC-MNT-SIDE
Small Cell mounting kit with shroud. Capability of mounting round antenna types on the side of a pole or on the side of a building.
Compare & Download
MC-MNT-TOP
Small Cell mounting kit with shroud. Capability of mounting round antenna types on top of a pole. For installations of 12 inch canister small cell antennas on top of poles with diameter from 86 to 168 mm (3.4” to 6.6”)
Compare & Download
MC-MNT-TOP-2
Small Cell mounting kit with shroud. Capability of mounting round antenna types on the top of a pole. For installations of 12 inch canister small cell antennas on top of poles with diameter from 160 to 216mm (6.3” to 8.5”)
Compare & Download
1 2 3 4 5 Previous Next 
Add Cancel
Powered By OneLink