|
CST-10
Channel Strut, 10 ft
Product Type: Square rail support componentMaterial Type: Hot dip galvanized steel
|
|
MT-504
1-5/8 in Slotted Galvanized Square Support Rail, 10 ft
Product Type: Square rail support componentMaterial Type: Hot dip galvanized steel
|
|
MT-505-240
1-5/8 in Slotted Galvanized Square Support Rail, 20 ft
Product Type: Square rail support componentMaterial Type: Hot dip galvanized steel
|
|
MT-524
Bulk Angle, 2 in x 2 in x 3/16 in, 20 ft
Product Type: Bulk angleMaterial Type: Hot dip galvanized steelPipe Length: 6096.0 mm | 240.0 inMaterial Thickness: 4.8 mm | 0.2 in
|
|
MT-525
Bulk Angle, 2 in x 2 in x 1/4 in, 20 ft
Product Type: Bulk angleMaterial Type: Hot dip galvanized steelPipe Length: 6096.0 mm | 240.0 inMaterial Thickness: 6.4 mm | 0.3 in
|
|
MT-527
Bulk Angle, 2-1/2 in x 2-1/2 in x 3/16 in, 20 ft
Product Type: Bulk angleMaterial Type: Hot dip galvanized steelPipe Length: 6096.0 mm | 240.0 inMaterial Thickness: 4.8 mm | 0.2 in
|
|
MT-528
Bulk Angle, 2-1/2 in x 2-1/2 in x 1/4 in, 20 ft
Product Type: Bulk angleMaterial Type: Hot dip galvanized steelPipe Length: 6096.0 mm | 240.0 inMaterial Thickness: 6.4 mm | 0.3 in
|
|
MT-529
Bulk Angle, 3 in x 3 in x 3/16 in, 20 ft
Product Type: Bulk angleMaterial Type: Hot dip galvanized steelPipe Length: 6096.0 mm | 240.0 inMaterial Thickness: 4.8 mm | 0.2 in
|
|
MT-530
Bulk Angle, 3 in x 3 in x 1/4 in, 20 ft
Product Type: Bulk angleMaterial Type: Hot dip galvanized steelPipe Length: 6096.0 mm | 240.0 inMaterial Thickness: 6.4 mm | 0.3 in
|
|
MT-536
Bulk Angle, 3 in x 3 in x 3/8 in, 25 ft
Product Type: Bulk angleMaterial Type: AluminumPipe Length: 7620.0 mm | 300.0 inMaterial Thickness: 9.5 mm | 0.4 in
|
|
MT-537
Plain End Pipe, 2-3/8 in OD x 126 in
Product Type: Plain end pipePipe Outer Diameter: 60.3 mm | 2.4 inMaterial Type: Hot dip galvanized steelPipe Length: 3200.4 mm | 126.0 in
|
|
MT-537-160
Plain End Pipe, 2-3/8 in OD x 160 in
Product Type: Plain end pipePipe Outer Diameter: 60.3 mm | 2.4 inMaterial Type: Hot dip galvanized steelPipe Length: 4064.0 mm | 160.0 in
|
|
MT-537-170
Plain End Pipe, 2-3/8 in OD x 170 in
Product Type: Plain end pipePipe Outer Diameter: 60.3 mm | 2.4 inMaterial Type: Hot dip galvanized steelPipe Length: 4318.0 mm | 170.0 in
|
|
MT-537-186
Plain End Pipe, 2-3/8 in OD x 186 in
Product Type: Plain end pipePipe Outer Diameter: 60.3 mm | 2.4 inMaterial Type: Hot dip galvanized steelPipe Length: 4572.0 mm | 180.0 in
|
|
MT-538
Bulk Pipe, 2-3/8 in OD x 21 ft
Product Type: Bulk pipePipe Outer Diameter: 60.3 mm | 2.4 inMaterial Type: Hot dip galvanized steelPipe Length: 6400.8 mm | 252.0 in
|
|
MT-539
Plain End Pipe, 4-1/2 in OD x 126 in
Product Type: Plain end pipePipe Outer Diameter: 114.3 mm | 4.5 inMaterial Type: Hot dip galvanized steelPipe Length: 3200.4 mm | 126.0 in
|
|
MT-540
Bulk Pipe, 4-1/2 in OD x 21 ft
Product Type: Bulk pipePipe Outer Diameter: 114.3 mm | 4.5 inMaterial Type: Hot dip galvanized steelPipe Length: 6400.8 mm | 252.0 in
|
|
MT-541
Bulk Pipe, 2-3/8 in OD x 10 ft
Product Type: Bulk pipePipe Outer Diameter: 60.3 mm | 2.4 inMaterial Type: AluminumPipe Length: 3048.0 mm | 120.0 in
|
|
MT-541-126
Plain End Pipe, 2-3/8 in OD x 126 in
Product Type: Plain end pipePipe Outer Diameter: 60.3 mm | 2.4 inMaterial Type: AluminumPipe Length: 3200.4 mm | 126.0 in
|
|
MT-541-150
Plain End Pipe, 2-3/8 in OD x 150 in
Product Type: Plain end pipePipe Outer Diameter: 60.3 mm | 2.4 inMaterial Type: AluminumPipe Length: 3810.0 mm | 150.0 in
|
|
MT-541-96
Plain End Pipe, 2-3/8 in OD x 96 in
Product Type: Plain end pipePipe Outer Diameter: 60.3 mm | 2.4 inMaterial Type: AluminumPipe Length: 2438.4 mm | 96.0 in
|
|
MT-542
Bulk Pipe, 2-3/8 in OD x 20 ft
Product Type: Bulk pipePipe Outer Diameter: 60.3 mm | 2.4 inMaterial Type: AluminumPipe Length: 6096.0 mm | 240.0 in
|
|
MT-546
Bulk Pipe, 2-7/8 in OD x 21 ft
Product Type: Bulk pipePipe Outer Diameter: 73.0 mm | 2.9 inMaterial Type: Hot dip galvanized steelPipe Length: 6400.8 mm | 252.0 in
|
|
MT-546-126
Plain End Pipe, 2-7/8 in OD x 126 in
Product Type: Plain end pipePipe Outer Diameter: 73.0 mm | 2.9 inMaterial Type: Hot dip galvanized steelPipe Length: 3200.4 mm | 126.0 in
|
|
MT-546-150
Plain End Pipe, 2-7/8 in OD x 150 in
Product Type: Plain end pipePipe Outer Diameter: 73.0 mm | 2.9 inMaterial Type: Hot dip galvanized steelPipe Length: 3810.0 mm | 150.0 in
|