OTE-04MX-12-050G03

Mini-OTE 300-Series, Optical Terminal Enclosure, 4-port mini-size connector (DLX®), 1x2 tap, 5dB, with thru port, no splitter, black, with grounding, external mounting

  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Plug-and-play adapter ports ensure rapid cable installment in the outside plant access section of the network
  • Optical Terminal Enclosures incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Accommodates CommScope’s field installable splitters and compact CWDMs
Product Classification  
Product Type   Access terminal, with tap
Product Series   Mini-OTE 300
Product Brand   DLX®
Regional Availability   Asia   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Distribution Type   2-port tap
Port, quantity   4
Port Type   Hardened mini-size DLX
Stub Type   No tail
Application   For central core tube ribbon shielded/unshielded fiber cable   |   For flat drop with/without trace wire fiber cable   |   For loose buffer tube standard (72 F) and micro (144 F) fiber cable   |   For round armored up to 0.50 in/12.7 mm diameter fiber cable
Cable, quantity   0
Drop, quantity   2
Enclosure Color   Black
Includes   Enclosure (1)   |   Grounding kit (1)   |   Optical tap (1)   |   Pedestal mounting hardware (1)
Input Tap, quantity   1
Package, quantity   1
Packaging Type   Box   |   Carton
Splitter, quantity   0
Thru Tap, quantity   1
   
Dimensions  
Depth   121.92 mm   |   4.80 in
Height   342.90 mm   |   13.50 in
Weight, without cable   2.83 kg   |   6.25 lb
Width   182.88 mm   |   7.20 in
   
Dimension Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Enclosure Material Type   Glass filled polypropylene (GF-PP)
Mount Type   Handhole   |   Pedestal   |   Pole   |   Strand
   
Optical Specifications  
Insertion Loss, Terminal Connector, maximum   0.40 dB
Insertion Loss, Terminal Connector, typical   0.16 dB
Return Loss, Connector, minimum   65 dB
Tap Drop Loss, maximum   5.80 dB
Tap Drop Loss, minimum   4.50 dB
Tap Thru Loss, maximum   6.00 dB
Tap Thru Loss, minimum   4.60 dB
Wavelength Range   1260–1635 nm
   
Environmental Specifications  
Environmental Space   Above ground   |   Below ground   |   Buried
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Qualification Standard   IEC 60529, IP68 + 2 m waterhead   |   Telcordia GR-771-CORE
Qualification Standard Note   See test report CTR-1016 for details and exceptions
Relative Humidity   5%–95%, non-condensing
UV Resistance   UV stabilized
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

OTE-M-CABLERET-KIT
Mini-OTE 300-Series, Optical Terminal Pole Cable Retention Kit
Add Cancel
Powered By OneLink